??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bla Station
Description
GINKGO - Ornamental panel
Bill of material
120923_969068_ginkgo
WEIGHTNETKG
Weight Net (kg)
0
WARRANTYDURATION
WarrantyDuration
0
TAGNUMBER
TagNumber
0
SIZE
Size
0
SERIALNUMBER
SerialNumber
0
PRODUCTGROUP
Product group
Ginkgo
PRODUCTFAMILY
Product family
Acoustic panels
NOMINALWIDTH
NominalWidth
0
NOMINALHEIGHT
NominalHeight
0
MANUFACTURECOUNTRY
Manufacture country
Sweden
EXTIDENTIFIER
Extidentifier
0
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Sweden
BARCODE
Barcode
0
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Furniture
UNICLASS14CODE
Uniclass 1.4 Code
L8211
UNSPSCCODE
UNSPSC Code
56
UNSPSCNAME
UNSPSC name
Furniture and Furnishings
IFCCLASSIFICATION
IFC Classification
Furniture
WIDTHMM
Width (mm)
0
WIDTH
Width
497.742 mm
HEIGHT
Height
432.586 mm
DEPTHMM
Depth (mm)
0
DEPTH
Depth
59.345 mm
TECHNICALDESCRIPTION
Technical Description
http://www.blastation.com/products/acoustic-panels/ginkgo2/~/MediaBinaryLoader.axd?MediaArchive_FileID=a0e531f9-1dcf-4306-81d1-ea61a1570e89&FileName=Ginkgo.pdf&MediaArchive_ForceDownload=True
PRODUCTDATAURL
Product data URL
http://www.blastation.com/products/acoustic-panels/ginkgo2/ginkgo#.Uz0VSfl_vh4
MANUFACTURER
Manufacturer
Blå Station
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions