??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 514 - Ex-Wall socket for Zone 1/21, 63 A, Stainless steel AISI 316L, polyamide
Bill of material
GHG5144406R1001
IDNR
Ident number
NBALG
LOD
AUS
Version
NT
Description
Ex-Wall socket for Zone 1/21, 63 A, Stainless steel AISI 316L, polyamide
POL
Pole Configuration
T2
EC-Type Examination Certificate
PTB 00 ATEX 1070
T3
IECEx Certificate of Conformity
IECEx BVS 12.0027
T4
Permissible ambient temperature
-20 °C up to 40 °C
T5
Rated voltage
690 V AC
T6
Rated current
63 A
T7
Rated making / Rated breaking capacity AC3 accd. EN 60947-3
Ue 690 V / Ie 63 A
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands/ thread
2 x M50 metal thread with threaded plug
T12
Connecting terminals
2 x 4 - 25 mm²
T13
Enclosure material
Stainless steel AISI 316L, polyamide
T14
Weight
8.9 kg
T15
Enclosure colour
silver
T16
Product description
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions