??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 512 - Wall socket for UL/CSA, 30 A, GHG 512
Bill of material
GHG5124405L3001
IDNR
Ident number
LOD
AUS
Version
NT
Description
Wall socket for UL/CSA, 30 A, GHG 512
POL
Pole Configuration
4-pole
T2
EC-Type Examination Certificate
CSA 2080082
T4
Permissible ambient temperature
-45 °C up to 40 °C
T5
Rated voltage
600 V AC
T6
Rated current
30 A
T7
Rated making / Rated breaking capacity AC3 accd. EN 60947-3
Ue 690 V / Ie 32 A
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands/ thread
1 x 1'' Myers hub adaptor, 1 x M32 metal thread with threaded plug
T12
Connecting terminals
2 x 4 - 10 mm²
T13
Enclosure material
glass-fibre reinforced polyester
T15
Enclosure colour
Black
T16
Product description
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions