??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 12
HELP_VARIABLE
Company
Globe Fire Sprinkler
Description
GFV610-Model_GLR300G_877
Bill of material
150mm
IDENT
A
a
ALWAYS_VERTICAL
always vertical
1
APPROVALS
approvals
FM, NYC-DOB MEA 155-06-E
ASSEMBLY_CODE
assembly code
B
b
BODY
body
ASTM A-536 Nylon-11 Coated
C
c
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
DESCRIPTION
description
Grooved Buttery Valve
DESIGN_OPTION
design option
-1
DISC
disc
ASTM A-536 EPDM Encapsulated
E
e
FAMILY_NAME
family name
HOST
host
0
K_COEFFICIENT
k coefficient
0
K_COEFFICIENT_TABLE
k coefficient table
KEYNOTE
keynote
LISTING
listing
cULus
LOSS_METHOD
loss method
0
MANUFACTURER
manufacturer
Globe Fire Sprinkler Corporation
MASSUNIT
massunit
1
MAX_SYSTEM_WORKING_PRESSURE
max system working pressure
300 psi
MODEL
model
GLR300G
ND1
nd1
OD1
od1
OMNICLASS_NUMBER
omniclass number
23.65.55.14.17
OMNICLASS_TITLE
omniclass title
Adjusting/Controlling Valves for Liquid Services
PART_NO
part no
PART_TYPE
part type
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TECH_DATA
tech data
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.globesprinkler.com/index.php?Page=main;home
USE_ANNOTATION_SCALE
use annotation scale
0
V1
v1
0.177
V2
v2
0.062
V3
v3
0.364
V4
v4
0.566
V5
v5
0.056
V6
v6
0.771
V61
v61
0.646
V62
v62
0.042
V63
v63
0.167
V7
v7
0.500
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions