??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 24
HELP_VARIABLE
Company
Globe Fire Sprinkler
Description
GFV400-_SIP_218
Bill of material
6" SIP Electric Actuation w/BFV
IDENT
ALWAYS_VERTICAL
always vertical
1
APPROVALS
approvals
FM,cULus
ASSEMBLY_CODE
assembly code
BFV
bfv
BFV1
bfv1
0.377
BODY
body
Ductile Iron
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DRY_PILOT
dry pilot
ELECTRIC
electric
FAMILY_NAME
family name
HOST
host
0
K_COEFFICIENT
k coefficient
0
K_COEFFICIENT_TABLE
k coefficient table
KEYNOTE
keynote
L
l
LOSS_METHOD
loss method
0
MANUFACTURER
manufacturer
Globe Fire Sprinkler Corporation
MASSUNIT
massunit
1
MAX_SYSTEM_WORKING_PRESSURE
max system working pressure
300 psi
MODEL
model
ND
nd
NND
nnd
OD
od
OMNICLASS_NUMBER
omniclass number
23.65.55.14.17
OMNICLASS_TITLE
omniclass title
Adjusting/Controlling Valves for Liquid Services
PAINT
paint
PART_NO
part no
PART_TYPE
part type
20
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TECH_DATA
tech data
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.globesprinkler.com/index.php?Page=main;home
USE_ANNOTATION_SCALE
use annotation scale
0
WET
wet
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions