??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Genie
Description
Genie SX-180
Bill of material
SX-180
ORDERNO
SX-180
VAR_AUTHOR
_author
Ryan Lashley
VAR_BIMSPECGUID
_bimspecguid
0
VAR_BSBIBLEVERSION
_bsbibleversion
15
VAR_CURRENTREVISION
_currentrevision
1
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ARTICULATINGBOOMANGLE
articulatingboomangle
0
ARTICULATINGBOOMANGLEMAX
articulatingboomanglemax
80
ARTICULATINGBOOMANGLEMIN
articulatingboomanglemin
-2
ARTICULATINGBOOMEXTENSION
articulatingboomextension
0
ARTICULATINGBOOMEXTENSIONMAX
articulatingboomextensionmax
37084
ARTICULATINGBOOMEXTENSIONMIN
articulatingboomextensionmin
0
ASSEMBLY_CODE
assembly code
E1030900
ASSETIDENTIFIER
assetidentifier
Please Record On Commissioning.
ASSETTYPE
assettype
Fixed
BARCODE
barcode
Please Record On Commissioning.
BASKETROTATIONANGLE
basketrotationangle
0
BASKETROTATIONANGLEMAX
basketrotationanglemax
90
BASKETROTATIONANGLEMIN
basketrotationanglemin
-70
BODYANGLE
bodyangle
0
BODYANGLECALC
bodyanglecalc
0
BODYANGLEMAX
bodyanglemax
360
BODYANGLEMIN
bodyanglemin
-360
CLASSIFICATIONNAME
classificationname
Uniclass2015
CLASSIFICATIONVALUE
classificationvalue
Pr_65_80_47_95
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Grey & Blue
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
The highest reaching model in the line-up, the Genie® SX™-180 telescopic boom lift offers operators access to jobsites inaccessible by other booms, boom trucks and cranes. It is purpose-built to work on jobsites in the oil and gas industries and in industrial or commercial construction and in general maintenance applications.
DESIGN_OPTION
design option
-1
DOCUMENTATIONCERTIFICATES
documentationcertificates
n/a
DOCUMENTATIONINSTALLATIONGUIDE
documentationinstallationguide
n/a
DOCUMENTATIONLITERATURE
documentationliterature
https://www.genielift.com/docs/default-source/products/telescopic-booms/en-gb/boomsfull_en_lr.pdf?sfvrsn=4e67e77a_5
DOCUMENTATIONMAINTENANCE
documentationmaintenance
n/a
DOCUMENTATIONTECHNICAL
documentationtechnical
https://www.genielift.com/docs/default-source/products/telescopic-booms/en-gb/sboomspec_sx-180_en_lr.pdf?sfvrsn=222a2a18_11
DURATIONUNIT
durationunit
Years
ERROR
error
0
ERRORMESSAGE
errormessage
No Error
EXPECTEDLIFE
expectedlife
0
FEATURES
features
Genie XChassis™ system extends and retracts to provide stability on the job and a narrow profile for transport. 3.05 m (10 ft) rotating jib with 135˚ vertical and 60˚ horizontal articulation to easily position workers and gear. Standard 2.44 m (8 ft) self-levelling platform with an unrestricted capacity of 340 kg (750 lb). Drive-enable at full height for more productivity on the jobsite. Tackles the most extreme jobs with a working height of 56.9 m (186 ft) and horizontal reach of 24.4 m (80 ft).
FINISH
finish
Painted Steel
GRADE
grade
n/a
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcTransportElement
IFCEXPORTTYPE
ifcexporttype
IfcTransportElementType
INSTALLATIONDATE
installationdate
Please Record On Commissioning.
JIBANGLE
jibangle
0
JIBANGLEMAX
jibanglemax
80
JIBANGLEMIN
jibanglemin
-55
JIBROTATIONANGLE
jibrotationangle
0
JIBROTATIONANGLEMAX
jibrotationanglemax
30
JIBROTATIONANGLEMIN
jibrotationanglemin
-30
KEYNOTE
keynote
X
MANUFACTURER
manufacturer
Genie
MANUFACTURERNAME
manufacturername
Genie
MASSUNIT
massunit
1
MATERIAL
material
Painted Steel
MODEL
model
Genie - Articulating Boom
MODELNUMBER
modelnumber
SX-180
MODELREFERENCE
modelreference
Genie - Articulating Boom
NBSDESCRIPTION
nbsdescription
Vertical lifting platforms
NBSOBJECTNAME
nbsobjectname
Genie - Vertical lifting platforms
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
90-80-65/350
NOMINALDEPTH
nominaldepth
2490
NOMINALHEIGHT
nominalheight
3050
NOMINALLENGTH
nominallength
16180
OMNICLASS_NUMBER
omniclass number
23.50.85.17.11
OMNICLASS_TITLE
omniclass title
Electric and Battery Telescoping Platforms
PART_TYPE
part type
0
PRODUCTIONYEAR
productionyear
2019
REFERENCEDSTANDARD
referencedstandard
n/a
REPLACEMENTCOST
replacementcost
n/a
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
Please Record On Commissioning.
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
2.49m x 3.05m x 16.18m
SPAREPARTS
spareparts
n/a
TYPE_COMMENTS
type comments
SX-180
TYPENAME
typename
Genie - Articulating Boom
URL
url
http://www.genielift.co.uk/en/
VERSION
version
2021
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
0
WARRANTYDURATIONPARTS
warrantydurationparts
0
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
http://www.genielift.co.uk/en/about-us/contact-and-feedback/index.htm
WARRANTYGUARANTORPARTS
warrantyguarantorparts
http://www.genielift.co.uk/en/about-us/contact-and-feedback/index.htm
WARRANTYSTARTDATE
warrantystartdate
Please Record On Commissioning.
WORK_PLANE_BASED
work plane-based
0
NAME
name
Genie SX-180
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions