??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Genie
Description
Genie GTH-5519
Bill of material
GTH5519
ORDERNO
GTH5519
VAR_AUTHOR
_author
Ryan Lashley
VAR_BIMSPECGUID
_bimspecguid
0
VAR_BSBIBLEVERSION
_bsbibleversion
15
VAR_CURRENTREVISION
_currentrevision
1
A
a
500
A2
a2
500
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E1030900
ASSETIDENTIFIER
assetidentifier
Please Record On Commissioning.
ASSETTYPE
assettype
Fixed
B
b
3341
B2
b2
910.5
BARCODE
barcode
Please Record On Commissioning.
BOOMANGLE
boomangle
0
BOOMANGLEMAX
boomanglemax
70
BOOMANGLEMIN
boomanglemin
-1
BOOMEXTENSION
boomextension
0
BOOMEXTENSIONCALC
boomextensioncalc
0
BOOMEXTENSIONMAX
boomextensionmax
2135
BOOMEXTENSIONMIN
boomextensionmin
0
C
c
3341
C2
c2
910.5
CLASSIFICATIONNAME
classificationname
Uniclass2015
CLASSIFICATIONVALUE
classificationvalue
Pr_65_80_47_95
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Grey & Blue
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
The Genie® GTH™-5519 compact telehandler is the perfect choice for tasks both large and small. Easy to maneuver and transport, and convenient to service, it meets the needs of most construction, masonry, landscape and agricultural applications.
DESIGN_OPTION
design option
-1
DOCUMENTATIONCERTIFICATES
documentationcertificates
n/a
DOCUMENTATIONINSTALLATIONGUIDE
documentationinstallationguide
n/a
DOCUMENTATIONLITERATURE
documentationliterature
https://www.genielift.com/docs/default-source/products/telehandlers/en/telehandler-family-brochure-2017.pdf?sfvrsn=9012455b_3
DOCUMENTATIONMAINTENANCE
documentationmaintenance
n/a
DOCUMENTATIONTECHNICAL
documentationtechnical
https://www.genielift.com/docs/default-source/products/telehandlers/en/gth-5519/gth-5519_spec_2018-10-05.pdf?sfvrsn=a83e67db_8
DURATIONUNIT
durationunit
Years
ERROR
error
0
ERRORMESSAGE
errormessage
No Error
EXPECTEDLIFE
expectedlife
0
FEATURES
features
Comfortable, spacious cab with tilt steering and ergonomic controls, including an easy-to-use, multifunction joystick control for precise positioning, Full-time planetary four-wheel drive and four-wheel steer, Variable-speed hydrostatic drive, Manual Genie Quick-Attach™ system for a variety of attachments.
FINISH
finish
Painted Steel
GRADE
grade
n/a
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcTransportElement
IFCEXPORTTYPE
ifcexporttype
IfcTransportElementType
INSTALLATIONDATE
installationdate
Please Record On Commissioning.
KEYNOTE
keynote
X
MANUFACTURER
manufacturer
Genie
MANUFACTURERNAME
manufacturername
Genie
MASSUNIT
massunit
1
MATERIAL
material
Painted Steel
MODEL
model
Genie - Telehandeler
MODELNUMBER
modelnumber
GTH5519
MODELREFERENCE
modelreference
Genie - Telehandeler
NBSDESCRIPTION
nbsdescription
Vertical lifting platforms
NBSOBJECTNAME
nbsobjectname
Genie - Vertical lifting platforms
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
90-80-65/350
NOMINALDEPTH
nominaldepth
1800
NOMINALHEIGHT
nominalheight
1980
NOMINALLENGTH
nominallength
3730
OMNICLASS_NUMBER
omniclass number
23.50.85.17
OMNICLASS_TITLE
omniclass title
Telescoping Platforms
PART_TYPE
part type
0
PRODUCTIONYEAR
productionyear
2018
REFERENCEDSTANDARD
referencedstandard
n/a
REPLACEMENTCOST
replacementcost
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
Please Record On Commissioning.
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
1.8m x 1.98m x 3.73m
SPAREPARTS
spareparts
n/a
TYPE_COMMENTS
type comments
GTH5519
TYPENAME
typename
Genie - Telehandeler
URL
url
http://www.genielift.co.uk/en/
VERSION
version
2021
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
0
WARRANTYDURATIONPARTS
warrantydurationparts
0
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
http://www.genielift.co.uk/en/about-us/contact-and-feedback/index.htm
WARRANTYGUARANTORPARTS
warrantyguarantorparts
http://www.genielift.co.uk/en/about-us/contact-and-feedback/index.htm
WARRANTYSTARTDATE
warrantystartdate
Please Record On Commissioning.
WORK_PLANE_BASED
work plane-based
0
NAME
name
Genie GTH-5519
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions