??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Genie
Description
Genie GS-2632
Bill of material
GS-2632
ORDERNO
GS-2632
VAR_AUTHOR
_author
Ryan Lashley
VAR_BIMSPECGUID
_bimspecguid
0
VAR_BSBIBLEVERSION
_bsbibleversion
15
VAR_CURRENTREVISION
_currentrevision
1
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E1030900
ASSETIDENTIFIER
assetidentifier
Please Record On Commissioning.
ASSETTYPE
assettype
Fixed
BARCODE
barcode
Please Record On Commissioning.
CLASSIFICATIONNAME
classificationname
Uniclass2015
CLASSIFICATIONVALUE
classificationvalue
Pr_65_80_47_95
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Grey & Blue
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Ideal for maneuvering in tight spaces, the quiet, zero emission electric Genie® GS™-2632 slab scissor lift is excellent for indoor and outdoor construction, maintenance and installation applications on firm, level surfaces.
DESIGN_OPTION
design option
-1
DOCUMENTATIONCERTIFICATES
documentationcertificates
n/a
DOCUMENTATIONINSTALLATIONGUIDE
documentationinstallationguide
n/a
DOCUMENTATIONLITERATURE
documentationliterature
https://www.genielift.com/docs/default-source/products/slab-scissor-lifts/en/scissor-lifts-family-brochure-2017.pdf?sfvrsn=7f237460_1
DOCUMENTATIONMAINTENANCE
documentationmaintenance
n/a
DOCUMENTATIONTECHNICAL
documentationtechnical
https://www.genielift.com/docs/default-source/products/slab-scissor-lifts/en/gs-2632/gs-2032-gs-2632-gs-3232-product-specifications-2017.pdf?sfvrsn=25671f02_1
DURATIONUNIT
durationunit
Years
ERROR
error
0
ERRORMESSAGE
errormessage
No Error
EXPECTEDLIFE
expectedlife
0
EXTENSIONBASKETCLEARANCEZONE
extensionbasketclearancezone
0
FEATURES
features
Large platform workspace with 36-in (.9 m) roll-out platform extension. High-angle steering for excellent maneuverability. Folding rails with half-height swing gate come standard. Emergency stop at both platform and ground controls for added safety.
FINISH
finish
Painted Steel
GRADE
grade
n/a
HEIGHTFROMFLOORTOBASKETTOP
heightfromfloortobaskettop
2272.50000000002
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcTransportElement
IFCEXPORTTYPE
ifcexporttype
IfcTransportElementType
INSTALLATIONDATE
installationdate
Please Record On Commissioning.
KEYNOTE
keynote
X
MANUFACTURER
manufacturer
Genie
MANUFACTURERNAME
manufacturername
Genie
MASSUNIT
massunit
1
MATERIAL
material
Painted Steel
MODEL
model
Genie - Scissor Lift
MODELNUMBER
modelnumber
GS-2632
MODELREFERENCE
modelreference
Genie - Scissor Lift
NBSDESCRIPTION
nbsdescription
Vertical lifting platforms
NBSOBJECTNAME
nbsobjectname
Genie - Vertical lifting platforms
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
90-80-65/350
NOMINALDEPTH
nominaldepth
810
NOMINALHEIGHT
nominalheight
2500
NOMINALLENGTH
nominallength
2440
OMNICLASS_NUMBER
omniclass number
23.50.85.17.11
OMNICLASS_TITLE
omniclass title
Electric and Battery Telescoping Platforms
PART_TYPE
part type
0
PLATFORMEXTENSION
platformextension
0
PLATFORMEXTENSIONCALC
platformextensioncalc
0
PLATFORMEXTENSIONMAX
platformextensionmax
890
PLATFORMEXTENSIONMIN
platformextensionmin
0
PRODUCTIONYEAR
productionyear
2018
REFERENCEDSTANDARD
referencedstandard
n/a
REPLACEMENTCOST
replacementcost
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SCISSORHEIGHT
scissorheight
498.5
SCISSORHEIGHTCALC
scissorheightcalc
498.5
SCISSORHEIGHTMAX
scissorheightmax
7258.5
SCISSORHEIGHTTMIN
scissorheighttmin
498.5
SERIALNUMBER
serialnumber
Please Record On Commissioning.
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
810mm x 2500mm x 2440mm
SPAREPARTS
spareparts
n/a
TYPE_COMMENTS
type comments
GS-2632
TYPENAME
typename
Genie - Scissor Lift
URL
url
http://www.genielift.co.uk/en/
VERSION
version
2021
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
0
WARRANTYDURATIONPARTS
warrantydurationparts
0
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
http://www.genielift.co.uk/en/about-us/contact-and-feedback/index.htm
WARRANTYGUARANTORPARTS
warrantyguarantorparts
http://www.genielift.co.uk/en/about-us/contact-and-feedback/index.htm
WARRANTYSTARTDATE
warrantystartdate
Please Record On Commissioning.
WORK_PLANE_BASED
work plane-based
0
WORKINGHEIGHTCLEARANCEZONE
workingheightclearancezone
0
NAME
name
Genie GS-2632
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions