??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Genie
Description
Genie GR-20
Bill of material
GR-20
ORDERNO
GR-20
VAR_AUTHOR
_author
RL
VAR_BIMSPECGUID
_bimspecguid
0
VAR_BSBIBLEVERSION
_bsbibleversion
15
VAR_CURRENTREVISION
_currentrevision
0
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E1030900
ASSETIDENTIFIER
assetidentifier
Please Record On Commissioning.
ASSETTYPE
assettype
Fixed
BARCODE
barcode
Please Record On Commissioning.
CLASSIFICATIONNAME
classificationname
Uniclass2015
CLASSIFICATIONVALUE
classificationvalue
Pr_65_80_47_95
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Grey & Blue
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
The Genie® Runabout® GR™-20 lift is a compact, low-weight machine that increases productivity on the job thanks to its ability to fit through doorways and in most passenger elevators. It can be driven through doorways with operator on board. A zero inside turning radius and full elevation drive features make it ideal for warehousing, transporting, inventory management and general maintenance.
DESIGN_OPTION
design option
-1
DOCUMENTATIONCERTIFICATES
documentationcertificates
n/a
DOCUMENTATIONINSTALLATIONGUIDE
documentationinstallationguide
n/a
DOCUMENTATIONLITERATURE
documentationliterature
https://www.genielift.com/docs/default-source/products/vertical-mast-lifts/en-gb/awpfull_en.pdf?sfvrsn=877569e4_5
DOCUMENTATIONMAINTENANCE
documentationmaintenance
n/a
DOCUMENTATIONTECHNICAL
documentationtechnical
https://www.genielift.com/docs/default-source/products/vertical-mast-lifts/en-gb/awpspec_gr-12_-_gr-15_-_gr-20_en_lr.pdf?sfvrsn=ae4d4210_7
DURATIONUNIT
durationunit
Years
ERROR
error
0
ERRORMESSAGE
errormessage
No Error
EXPECTEDLIFE
expectedlife
0
EXTENSIONBASKETCLEARANCEZONE
extensionbasketclearancezone
0
FEATURES
features
The Genie® Runabout® GR™-20 lift is a compact, low-weight machine that increases productivity on the job thanks to its ability to fit through doorways and in most passenger elevators. It can be driven through doorways with operator on board. A zero inside turning radius and full elevation drive features make it ideal for warehousing, transporting, inventory management and general maintenance.
FINISH
finish
Painted Steel
GRADE
grade
n/a
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcTransportElement
IFCEXPORTTYPE
ifcexporttype
IfcTransportElementType
INSTALLATIONDATE
installationdate
Please Record On Commissioning.
KEYNOTE
keynote
X
MANUFACTURER
manufacturer
Genie
MANUFACTURERNAME
manufacturername
Genie
MASSUNIT
massunit
1
MATERIAL
material
Painted Steel
MODEL
model
Genie - Vertical Mast Lifts
MODELNUMBER
modelnumber
GR-20
MODELREFERENCE
modelreference
Genie - Vertical Mast Lifts
NBSDESCRIPTION
nbsdescription
Vertical lifting platforms
NBSOBJECTNAME
nbsobjectname
Genie - Vertical lifting platforms
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
90-80-65/350
NOMINALDEPTH
nominaldepth
800
NOMINALHEIGHT
nominalheight
1980
NOMINALLENGTH
nominallength
1350
OMNICLASS_NUMBER
omniclass number
23.50.85.17.11
OMNICLASS_TITLE
omniclass title
Electric and Battery Telescoping Platforms
PART_TYPE
part type
0
PLATFORMEXTENSION
platformextension
0
PLATFORMEXTENSIONCALC
platformextensioncalc
0
PLATFORMEXTENSIONMAX
platformextensionmax
510
PLATFORMEXTENSIONMIN
platformextensionmin
0
PRODUCTIONYEAR
productionyear
2019
REFERENCEDSTANDARD
referencedstandard
n/a
REPLACEMENTCOST
replacementcost
0
RISEREXTENSION
riserextension
0
RISEREXTENSIONCALC
riserextensioncalc
0
RISEREXTENSIONMAX
riserextensionmax
5600
RISEREXTENSIONMIN
riserextensionmin
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
Please Record On Commissioning.
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
900mm x 1980mm x 1350mm
SPAREPARTS
spareparts
n/a
TYPE_COMMENTS
type comments
GR-20
TYPENAME
typename
Genie - Vertical Mast Lifts
URL
url
http://www.genielift.co.uk/en/
VERSION
version
2021
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
0
WARRANTYDURATIONPARTS
warrantydurationparts
0
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
http://www.genielift.co.uk/en/about-us/contact-and-feedback/index.htm
WARRANTYGUARANTORPARTS
warrantyguarantorparts
http://www.genielift.co.uk/en/about-us/contact-and-feedback/index.htm
WARRANTYSTARTDATE
warrantystartdate
Please Record On Commissioning.
WORK_PLANE_BASED
work plane-based
0
WORKINGHEIGHTCLEARANCEZONE
workingheightclearancezone
0
NAME
name
Genie GR-20
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions