??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 20
HELP_VARIABLE
Company
AutomationDirect
Description
General Purpose
Bill of material
GS3-2030
ORDERNO
AMPERAGE_RATING
amperage rating
BRAND
brand
DURApulse
CARRIER_FREQUENCY_RANGE
carrier frequency range
COMMUNICATION_PORT_AND_CONNECTION_TYPE_S_
communication port and connection type(s)
(1) RS-485 (RJ12)
CONNECTOR_TYPE
connector type
Screw terminals
CONTROL_MODE
control mode
SVC or VHz
CONTROLLER_TYPE
controller type
General purpose
ENCLOSURE_TYPE
enclosure type
Enclosed
FOR_USE_WITH
for use with
3-phase induction motors
FRAME_SIZE
frame size
HORSEPOWER_BY_PHASE
horsepower by phase
INPUT_SIGNAL
input signal
4-20 mA, voltage or potentiometer input
INTERNALLY_BYPASSED
internally bypassed
No
IP_RATING
ip rating
IP20
ITEM
item
Drive
MOUNTING
mounting
Panel or wall
NOMINAL_INPUT_VOLTAGE
nominal input voltage
NOMINAL_OUTPUT_VOLTAGE
nominal output voltage
NUMBER_OF_INPUT_PHASES
number of input phases
NUMBER_OF_OUTPUT_PHASES
number of output phases
3
OUTPUT_FREQUENCY_RANGE
output frequency range
0.1-400 Hz
OUTPUT_TYPE
output type
PWM output
PORT_PROTOCOL_S_
port protocol(s)
Modbus RTUModbus ASCII
PORT_SPEED_S_
port speed(s)
up to 38.4k baud
REVERSE_CAPABILITY
reverse capability
Built-in
SAFE_TORQUE_OFF__STO_
safe torque off (sto)
No
SCCR_RATING
sccr rating
5kA SCCR
SERIES
series
GS3
TEMPERATURE_RATING
temperature rating
-10 to 40 deg C
VARIABLE_TORQUE_AMPERAGE_RATING
variable torque amperage rating
VOLTAGE_TYPE
voltage type
AC
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions