??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 10
HELP_VARIABLE
Company
Metal Manufacturing Industries
Description
gdlr160725 MMI Door SR Single
Bill of material
gdlr160725_mmidoor_sr_single_gl_HI
VARIANTNAME
VARIANTLOD
HI
VISUALLIGHTTRANSMITTANCE
Visual Light Transmittance
0.000
THERMALRESISTANCER
Thermal Resistance (R)
0.270 (m²·K)/W
SOLARHEATGAINCOEFFICIENT
Solar Heat Gain Coefficient
0.000
HEATTRANSFERCOEFFICIENTU
Heat Transfer Coefficient (U)
3.702 W/(m²·K)
ANALYTICCONSTRUCTION
Analytic Construction
Metal
DOORMATERIAL
Door Material
Cold Rolled
DOORGAUGE
Door Gauge
18
CORE
Core
Honey Comb
VISIONCUTOUT
Vision Cutout
NARROWCUTOUT
Narrow Cutout
TOPLOPRO
Top Lopro
MP
0.000
MB
0.000
HALFCUTOUT
Half Cutout
BOTTOMLOPRO
Bottom Lopro
BOTTOMCUTOUT
Bottom Cutout
FULLCUTOUT
Full Cutout
DL
0.000
RP
0.000
RABBET
Rabbet
Single Rabbet
MASONRY
Masonry
1.000
FUNCTION
Function
1.000
WALLCLOSURE
Wall Closure
0.000
DRYWALL
Drywall
0.000
DOORTYPE
Door Type
CL
1.000
BOTTOMAFDL
Bottom Afdl
TOPAFDL
Top Afdl
WALLTHICKNESS
Wall Thickness
0.500 FEET
UNDERCUT
Undercut
0.060 FEET
DESIREDUNDERCUT
Desired Undercut
0.060 FEET
DESIREDCUTOUTTOBOTTOM
Desired Cutout to Bottom
0.440 FEET
DESIREDBOTTOMCUTOUTWIDTH
Desired Bottom Cutout Width
FEET
DESIREDBOTTOMCUTOUTHEIGHT
Desired Bottom Cutout Height
FEET
BOTTOMCUTOUTTOSTRIKEEDGE
Bottom Cutout to Strike Edge
FEET
BOTTOMCUTOUTWIDTH
Bottom Cutout Width
FEET
BOTTOMCUTOUTVISIBILITY
Bottom Cutout Visibility
FEET
BOTTOMCUTOUTHEIGHT
Bottom Cutout Height
FEET
DESIREDTOPCUTOUTWIDTH
Desired Top Cutout Width
FEET
DESIREDTOPCUTOUTHEIGHT
Desired Top Cutout Height
FEET
CUTOUTTOTOP
Cutout to Top
0.660 FEET
TOPCUTOUTTOSTRIKEEDGE
Top Cutout to Strike Edge
FEET
CUTOUTTOBOTTOM
Cutout to Bottom
0.440 FEET
THICKNESS
Thickness
0.150 FEET
ROUGHWIDTH
Rough Width
3.330 FEET
ROUGHHEIGHT
Rough Height
7.170 FEET
NOMINALWIDTH
Nominal Width
3.000 FEET
NOMINALHEIGHT
Nominal Height
7.000 FEET
NETWIDTH
Net Width
2.980 FEET
NETHEIGHT
Net Height
6.930 FEET
MASONRYFRAMEPROFILE
Masonry Frame Profile
0.400 FEET
FRAMEINSET
Frame Inset
0.050 FEET
LOCKHEIGHT
Lock Height
3.360 FEET
JAMBFACE
Jamb Face
0.170 FEET
INSETCALCULATE
Inset Calculate
0.090 FEET
HEADERFACE
Header Face
0.170 FEET
FRAMEWIDTHINSET
Frame Width Inset
0.330 FEET
HEIGHT
Height
7.000 FEET
WIDTH
Width
3.000 FEET
FRAMEHEIGHTINSET
Frame Height Inset
0.170 FEET
DRYWALLFRAMEPROFILE
Drywall Frame Profile
0.580 FEET
DESIREDPROFILE
Desired Profile
0.400 FEET
DESIREDNOMINALWIDTH
Desired Nominal Width
3.000 FEET
DESIREDNOMINALHEIGHT
Desired Nominal Height
7.000 FEET
TOPCUTOUTWIDTH
Top Cutout Width
FEET
TOPCUTOUTHEIGHT
Top Cutout Height
FEET
TOPCUTOUTVISIBILITY
Top Cutout Visibility
FEET
BACKSET
Backset
0.230 FEET
URL
http://mmiopenings.com/
MANUFACTURER
Manufacturer
Metal Maufacturing Industries
TOPLOUVERBLADES
Top Louver Blades
LOUVERSPACING
Louver Spacing
0.170 FEET
BOTTOMLOUVERBLADES
Bottom Louver Blades
FRAMEPROJECTIONEXT
Frame Projection Ext.
0.080 FEET
FRAMEPROJECTIONINT
Frame Projection Int.
0.080 FEET
FRAMEWIDTH
Frame Width
0.250 FEET
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions