??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Intense Lighting
Description
GD4DS
Bill of material
GD4DS
ORDERNO
GD4DS
ANGLE_ABILITY
angle ability
368° locking horizontal adjustment
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATALOG_AND_PRICE_LIST
catalog and price list
CATEGORY
category
CEILING_THICKNESS
ceiling thickness
0.0416666666666667
CEILING_THICKNESS_ACTUAL
ceiling thickness actual
0.0416666666666667
CIRCULAR_OPENING
circular opening
0.291666666666667
CIRCULAR_OPENING_RADIUS
circular opening radius
0.145833333333333
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOR_TEMPERATURE
color temperature
0
CONTENT_VERSION
content version
COPYRIGHT
copyright
COST
cost
0
CRI
cri
90
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
4
DEPTH
depth
0.604166666666667
DESCRIPTION
description
4” Gravity LED Square Downlight, Manufactured by Intense Lighting
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
ELECTRICAL_EFFICACY
electrical efficacy
0
EMERGENCY_SYMBOL
emergency symbol
0
FAMILY_NAME
family name
FINISH
finish
FREQUENCY
frequency
60
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATION_AND_SERVICE_URL
installation and service url
http://www.intenselighting.com/wp-content/uploads/2016/07/IS-R1050.pdf
KEYNOTE
keynote
LAMP
lamp
LED 2700K
LED_LIGHT_ENGINE
led light engine
-
LENS_FINISH
lens finish
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Intense Lighting
MANUFACTURER_ADDRESS
manufacturer address
3340 E. La Palma Ave. Anaheim, CA 92806
MANUFACTURER_FAX_NUMBER
manufacturer fax number
714-630-9883
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
714-630-9877
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
IHOL-4DS
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.11
OMNICLASS_TITLE
omniclass title
General Luminaries, Non Directional
OPTIC
optic
-
PART_TYPE
part type
0
PHASE
phase
1
PHOTOMETRIC_WEB_FILE
photometric web file
generic.ies
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.intenselighting.com/wp-content/uploads/2016/07/IHOL-4DS_ISD400.pdf
PRODUCT_NAME
product name
4” Gravity LED Square Downlight
PRODUCT_PAGE_URL
product page url
http://www.intenselighting.com/product/ihol-4ds/
REGRESSED_LENS
regressed lens
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SQUARE_ADJUSTABLE
square adjustable
1
SQUARE_PINHOLE
square pinhole
0
TILT_ANGLE
tilt angle
60
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.intenselighting.com/
VERSION
version
2014 - v1.0a
VOLTAGE
voltage
120
VOLTAGE_RANGE
voltage range
Available in both 120V and 277V
WARRANTY
warranty
http://www.intenselighting.com/wp-content/uploads/2012/12/Intense_Limited_Warranty_10-Year.pdf
WATTAGE_COMMENTS
wattage comments
Total Watts: 6.52W
WET_LOCATION
wet location
0
WIDTH
width
0.46875
WIDTH_RADIUS
width radius
0.234375
NAME
name
GD4DS
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions