??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Intense Lighting
Description
GD4AS
Bill of material
GD4AS
ORDERNO
GD4AS
ANGLE_ABILITY
angle ability
35° locking vertical and 368° locking horizontal adjustment
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATALOG_AND_PRICE_LIST
catalog and price list
CATEGORY
category
CIRCULAR_OPENING
circular opening
0.366536458333333
CIRCULAR_OPENING_RADIUS
circular opening radius
0.183268229166667
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOR_TEMPERATURE
color temperature
2700
CONTENT_VERSION
content version
COPYRIGHT
copyright
COST
cost
0
CRI
cri
82
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
4
DEPTH
depth
0.604166666666667
DESCRIPTION
description
4” Gravity LED Square Adjustable, Manufactured by Intense Lighting
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
ELECTRICAL_EFFICACY
electrical efficacy
80
EMERGENCY_SYMBOL
emergency symbol
0
FAMILY_NAME
family name
FINISH
finish
FREQUENCY
frequency
60
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATION_AND_SERVICE_URL
installation and service url
http://www.intenselighting.com/wp-content/uploads/2016/07/IS-R1051.pdf
KEYNOTE
keynote
LAMP
lamp
LED 2700K
LAMP_ANGLE
lamp angle
35
LAMP_ANGLE_ACTUAL
lamp angle actual
35
LED_LIGHT_ENGINE
led light engine
-
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Intense Lighting
MANUFACTURER_ADDRESS
manufacturer address
3340 E. La Palma Ave. Anaheim, CA 92806
MANUFACTURER_FAX_NUMBER
manufacturer fax number
714-630-9883
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
714-630-9877
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
IHOL-4AS
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.11
OMNICLASS_TITLE
omniclass title
General Luminaries, Non Directional
OPTIC
optic
-
PART_TYPE
part type
0
PHASE
phase
1
PHOTOMETRIC_WEB_FILE
photometric web file
generic.ies
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.intenselighting.com/wp-content/uploads/2016/07/IHOL-4AS_ISA400.pdf
PRODUCT_NAME
product name
4” Gravity LED Square Adjustable
PRODUCT_PAGE_URL
product page url
http://www.intenselighting.com/product/ihol-4as/
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SQUARE_ADJUSTABLE
square adjustable
1
TILT_ANGLE
tilt angle
60
TRIM
trim
0
TRIMLESS
trimless
0.0104166666666667
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.intenselighting.com/
VERSION
version
2014 - v1.0a
VOLTAGE
voltage
120
VOLTAGE_RANGE
voltage range
Available in both 120V and 277V
WARRANTY
warranty
http://www.intenselighting.com/wp-content/uploads/2012/12/Intense_Limited_Warranty_10-Year.pdf
WATTAGE_COMMENTS
wattage comments
Total Watts: 12W
WIDTH
width
0.458333333333333
WIDTH_RADIUS
width radius
0.229166666666667
NAME
name
GD4AS
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions