??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Intense Lighting
Description
GC2WR_1
Bill of material
GC2WR_1
ORDERNO
GC2WR_1
ACRILIC
acrilic
ALUMINIUM_MATERIAL
aluminium material
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
E1020300
CABLE
cable
CABLE_DIAMETER
cable diameter
0.0416666666666667
CABLE_DISTANCE
cable distance
1.5
CABLE_SUPPORT_DIAMETER_2
cable support diameter 2
0.0625
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CEILING_SUPPORT
ceiling support
0.208333333333333
CEILING_SUPPORT_DIAMETER
ceiling support diameter
0.416666666666667
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DEPTH_CEILING_SUPPORT
depth ceiling support
0.0260416666666667
DESCRIPTION
description
2” Gravity Wall Washed Rigid Pendant 12 inch
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
2
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
12500
LAMP
lamp
LAMP_HEIGHT
lamp height
1
LAMP_MATERIAL
lamp material
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Intensive Lighting
MASSUNIT
massunit
1
MODEL
model
GCD2R-2-L2-R18
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
GD2ARL-L030FL_IRRL200HZ.IES
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUPPORT
support
TILT_ANGLE
tilt angle
15
TYPE_COMMENTS
type comments
Gravity
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.intenselighting.com
WATTAGE_COMMENTS
wattage comments
NAME
name
GC2WR_1
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions