??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Kimray
Description
Gas Back Pressure to Vacuum
Bill of material
ADUD
ORDERNO
ADUD
BODY_MATERIAL
body material
Cast Ductile
BODY_STYLE
body style
Through Body
CATALOG_PAGE
catalog page
A70.2
CONNECTION_SIZE
connection size
2
CONNECTION_TYPE
connection type
Female NPT
FACE_TO_FACE_LENGTH
face-to-face length
8.5
MAX__SET_POINT_PRESSURE
max. set point pressure
300 psig
MAX__WORKING_PRESSURE
max. working pressure
300 psig
MIN__SET_POINT_PRESSURE
min. set point pressure
10 psig
OPERATION
operation
Pneumatic
PILOT_TYPE
pilot type
Vent
PROCESS_FLUID
process fluid
Gas
REPAIR_KIT_PN
repair kit pn
RBC
SEAL_CLASS
seal class
Class VI
TRIM_SIZE
trim size
2
TRIM_TYPE
trim type
Equal Percentage
NAME
name
ADUD
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions