??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
BLACHPROFIL 2
Description
GAMMA
Bill of material
GAMMA
ORDERNO
GAMMA
EFFECTIVE_WIDTH
effective width
1150 mm
LENGTH_OF_AN_OVERLAP__WHEN_SEPARATING_METAL_SHEETS
length of an overlap, when separating metal sheets
20 mm
MODULE_LENGTH
module length
min. 1160 mm, max. 6110 mm
RIB_HEIGHT_FOR_THE_MODULE_350
rib height for the module 350
253040 mm
RIB_HEIGHT_FOR_THE_MODULE_400
rib height for the module 400
25 mm
THICKNESS_OF_STEEL_SHEET
thickness of steel sheet
0,5 mm
TOTAL_PROFILE_HEIGHT
total profile height
455060 mm
TOTAL_WIDTH
total width
1212 mm
WEIGHT
weight
~ 4,5 kgm2
NAME
name
GAMMA
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions