??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Madix
Description
Galvanized Cooler Shelves
Bill of material
Galvanized Cooler Shelves
ORDERNO
Galvanized Cooler Shelves
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FOUR_FOOT
four foot
0
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHELF_1
shelf 1
1
SHELF_1_HEIGHT
shelf 1 height
1
SHELF_2
shelf 2
1
SHELF_2_HEIGHT
shelf 2 height
2
SHELF_3
shelf 3
1
SHELF_3_HEIGHT
shelf 3 height
3
SHELF_4
shelf 4
1
SHELF_4_HEIGHT
shelf 4 height
4
SHELF_5
shelf 5
1
SHELF_5_HEIGHT
shelf 5 height
5
SHELF_6
shelf 6
1
SHELF_6_HEIGHT
shelf 6 height
6
STARTER
starter
1
THREE_FOOT
three foot
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_HEIGHT
unit height
6
UNIT_WIDTH
unit width
3
URL
url
VERSION
version
2016
WORK_PLANE_BASED
work plane-based
0
NAME
name
Galvanized Cooler Shelves
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions