??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Korpinen
Description
Gaius PL lamps
Bill of material
Gaius PL lamps
ORDERNO
Gaius PL lamps
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
340
FAMILY_NAME
family name
HEIGHT
height
0
HHH
hhh
1
HOST
host
0
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATION_HEIGHT
installation height
1900
KEYNOTE
keynote
LAMP
lamp
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
30.000
MANUFACTURER
manufacturer
Korpinen Oy
MASSUNIT
massunit
1
MATERIAL
material
MATERIAL_SHADE
material shade
MODEL
model
6112 Gaius PL Lamp
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.korpinen.com
WATTAGE_COMMENTS
wattage comments
WIDTH
width
400
WORK_PLANE_BASED
work plane-based
0
NAME
name
Gaius PL lamps
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions