??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Korpinen
Description
Gaius cabinets
Bill of material
Gaius cabinets
ORDERNO
Gaius cabinets
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BODY_MATERIAL
body material
CABINET_TYPE
cabinet type
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DOOR_EDGE_COLOR
door edge color
DOOR_MATERIAL
door material
FAMILY_NAME
family name
FINISH
finish
HANDRAIL_COLOR
handrail color
HEIGHT
height
0
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Korpinen Oy
MASSUNIT
massunit
1
MODEL
model
6300 Gaius Cabinet
OMNICLASS_NUMBER
omniclass number
23.40.35.00
OMNICLASS_TITLE
omniclass title
Casework
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
TOP_HEIGHT
top height
2000
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.korpinen.com
WIDTH
width
400.000
WORK_PLANE_BASED
work plane-based
0
NAME
name
Gaius cabinets
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions