??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
G10-18NN-012E
Bill of material
G10-18NN-012E
PN
Part Number
G10-18NN-012E
DESC
Description
1X1 10G Low Profile Tab Down Light Pipe Only
BRAND
Brand
Bel
NOP
Number of Ports
1X1
SPEED
Speed
10G
LED
No
LT
LED Type
LP
HP
Height Profile
Low Profile
PC
Port Configuration
Tab Down
OT
Operating Temperature
0 to 70 °C
EMI
EMI Tabs
No
PR
PoE Rating
None
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions