??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Caroma
Description
G Series+ Underslung Exposed Wall Sink Set
Bill of material
G Series+ Underslung Exposed Wall Sink Set
ORDERNO
G Series+ Underslung Exposed Wall Sink Set
ASSEMBLY_CODE
assembly code
D2020
CATEGORY
category
COLDWATERCONNECTORDIAMETER
coldwaterconnectordiameter
20
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
1000
DESCRIPTION
description
WELS 4 star rated, 7.5L/min
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
5
HOTWATERCONNECTORDIAMETER
hotwaterconnectordiameter
20
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
GWA Bathrooms&Kitchens
MASSUNIT
massunit
1
MATERIAL_ANZRS
material_anzrs
MODEL
model
G21080C4A
MODIFIEDISSUE_ANZRS
modifiedissue_anzrs
20170419.54
OMNICLASS_NUMBER
omniclass number
23.45.55.00
OMNICLASS_TITLE
omniclass title
Sanitary Faucets, Wastes
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
Caroma G Series Plus Exp Wall Sink Set U/Slung 200 Outlet 80 Hdl
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://specify.caroma.com.au/
VENT_CONNECTION
vent connection
0
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
NAME
name
G Series+ Underslung Exposed Wall Sink Set
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions