??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Caroma
Description
G SERIES Electronic Hands-Free Soap Dispense
Bill of material
G SERIES Electronic Hands-Free Soap Dispense
ORDERNO
G SERIES Electronic Hands-Free Soap Dispense
APPARENTCURRENT_ANZRS
apparentcurrent_anzrs
10
ASSEMBLY_CODE
assembly code
E1090900
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
5
KEYNOTE
keynote
MANUFACTURER
manufacturer
GWA Bathrooms & Kitchens
MASSUNIT
massunit
1
MATERIAL_ANZRS
material_anzrs
MODEL
model
G16010E6A
MODIFIEDISSUE_ANZRS
modifiedissue_anzrs
2013.1
OMNICLASS_NUMBER
omniclass number
23.40.20.21.34
OMNICLASS_TITLE
omniclass title
Soap Holders, Dispensers
PART_TYPE
part type
0
POWERFACTOR_ANZRS
powerfactor_anzrs
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TYPE_COMMENTS
type comments
Caroma G Series E Hands Free Soap Dispenser
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.caroma.com.au/
VOLTAGE_ANZRS
voltage_anzrs
240
WATTAGE_ANZRS
wattage_anzrs
0
NAME
name
G SERIES Electronic Hands-Free Soap Dispense
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions