??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 6
HELP_VARIABLE
Company
ASI
Description
FW-1000 High Speed Filter Wheel
Bill of material
FW1625
ORDERNO
CONTROLLER
controller
58 mm H x 142 mm W x 194 mm L
DIMENSIONS
dimensions
Filter Wheel
ELECTRICAL
electrical
Voltage
MAXIMUM_VIBRATION_TORQUE_IMPULSE
maximum vibration torque impulse
3 x 10-4 kg·m2s
MINIMUM_SWITCHING_TIME
minimum switching time
40 ms
POWER
power
160 W
NAME
name
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions