??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
TREVOS
Description
FUTURA VP
Bill of material
FUTURA VP
ORDERNO
FUTURA VP
ALWAYS_VERTICAL
always vertical
0
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D5020200
BIM_PROJECT_CATEGORY
bim project category
Lighting fixtures
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COBIE_CATEGORY
cobie category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOUR
colour
CONTROL_GEAR_OPTION
control gear option
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIFUSER_MATERIAL
difuser material
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DIMMING_TYPE
dimming type
EAN
ean
ELECTRIC_CLASS
electric class
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
1
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
1126
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
1
ETIM_CLASS
etim class
Pendant luminaire
FAMILY_NAME
family name
HEIGHT
height
99.9999999999987
HINGE_DISTANCE
hinge distance
585.999999999999
HINGE_HEIGHT
hinge height
500
HINGE_HEIGHTX
hinge heightx
500
HINGE_LENGTH
hinge length
500
HINGE_TYPE
hinge type
HINGES_VISIBLE
hinges visible
1
HOST
host
0
IFC_CATEGORY
ifc category
Light Fixture
ILLUMINATION_TYPE
illumination type
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATION_INSTRUCTIONS
installation instructions
IP_CODE
ip code
KEYNOTE
keynote
LAMP
lamp
LED
LENGTH
length
1172
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_OFF
light off
0
LIGHT_ON
light on
1
LIGHT_SOURCE
light source
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MASTERFORMAT_2014
masterformat 2014
26 51 13
MASTERFORMAT_2014_DESCRIPTION
masterformat 2014 description
Interior Lighting Fixtures, Lamps, And Ballasts
MATERIAL
material
MODEL
model
MOUNTING_SPACE_DISTANCE
mounting space distance
100
MOUNTING_SPACE_VISIBLE
mounting space visible
0
MOUNTING_TYPE
mounting type
NBS_REFERENCE
nbs reference
70-80
NBS_REFERENCE_DESCRIPTION
nbs reference description
Lighting Systems
NUMBER_OF_SOURCES
number of sources
OMNICLASS_NUMBER
omniclass number
23.80.70.11.11
OMNICLASS_TITLE
omniclass title
General Luminaries, Non Directional
OPTICS
optics
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
FUTURA 2.5ft PC Al 11000_840_LDT.ies
POWER_INPUT
power input
0
POWER_SUPPLY
power supply
230
PRODUCT_NUMBER
product number
PRODUCT_URL
product url
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHAPE
shape
SHARED
shared
0
TECHNICAL_DATA_SHEET
technical data sheet
TILT_ANGLE
tilt angle
-90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS_1_4
uniclass 1.4
G5411
UNICLASS_1_4_DESCRIPTION
uniclass 1.4 description
General lighting Internal
UNICLASS_2_0
uniclass 2.0
Ee_70_50_80
UNICLASS_2_0_DESCRIPTION
uniclass 2.0 description
Building Lighting
UNIFORMAT_II
uniformat ii
D5020
UNIFORMAT_II_DESCRIPTION
uniformat ii description
Lighting & Branch Wiring
UNSPSC
unspsc
39111522
UNSPSC_DESCRIPTION
unspsc description
Pendant lighting
URL
url
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
0
WIDTH
width
145
WORK_PLANE_BASED
work plane-based
1
X
x
0
NAME
name
FUTURA VP
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions