??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
Productos disponibles: 17
HELP_VARIABLE
Company
ETI
Description
Fuse bases_2
Bill of material
004129013
ORDERNO
BASIC_PACKAGING_VOLUME
basic packaging volume
CONNECTION
connection
CONSTRUCTION_SIZE
construction size
CUSTOMS_TARIFF
customs tariff
DESCRIPTION
description
EAN_CODE_BASIC_PACKAGING
ean code basic packaging
EAN_CODE_PACKAGING_TRANSPORT
ean code packaging transport
EAN_CODE_PRODUCT
ean code product
ETI_CODE
eti code
LEVEL
level
Fuse bases
MOUNTING
mounting
NOMINAL_RATED_CURRENT
nominal rated current
NUMBER_OF_POLES
number of poles
PACKAGING_VOLUME
packaging volume
PALETE_VOLUME
palete volume
PRODUCT_GROUP
product group
QTY__BASIC_PACKAGING
qty. basic packaging
QTY__PACKAKING
qty. packaking
QTY__TRANSPORT
qty. transport
RATED_AC_VOLTAGE__V_
rated ac voltage (v)
RATED_CURRENT__A_
rated current (a)
RATED_DC_VOLTAGE__V_
rated dc voltage (v)
SIZE
size
TYPE
type
WEIGHT
weight
WEIGHT_BASIC_PACKAGING
weight basic packaging
WEIGHT_PACKAGING_TRANSPORT
weight packaging transport
WEIGHT_PRODUCT
weight product
NAME
name
AMBIENT_TEMPERATURE___C_
ambient temperature (°c)
BREAKING_CAPACITY_AC__KA_
breaking capacity ac (ka)
CONVENTIONAL_FREE_AIR_THERMAL_CURRENT_WITH_FUSE_LINKS__A_
conventional free air thermal current with fuse links (a)
CONVENTIONAL_FREE_AIR_THERMAL_CURRENT_WITH_SOLID_LINKS__A_
conventional free air thermal current with solid links (a)
MAX_PERMISSABLE_POWER_DISSIPATION_PER_FUSE_LINK__W_
max permissable power dissipation per fuse link (w)
OVERVOLTAGE_CATEGORY
overvoltage category
POLLUTION_DEGREE
pollution degree
RATED_FREQUENCY__HZ_
rated frequency (hz)
RATED_OPERATING_MODE
rated operating mode
STANDARDS
standards
MOUNTING_METHOD
mounting method
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions