??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
ORANGEBOX
Description
Furniture Sofa Orangebox Perimeter PR06 STL
Bill of material
furniture_sofa_orangebox_perimeter_pr06_stl
VARNBSVERSION
NBSVersion
0
VARTABLEWIDTH
Table Width
640 mm
VARTABLEHEIGHT
Table Height
380 mm
VARWARRANTEE
Warrantee
Warrantees vary according to product type – please discuss on application.
VARURL
URL
www.orangebox.com
VARRANGENAME
Range Name
Perimeter
VARPEFCFRAME
PEFC frame
NO
VARMODELNAME
Model Name
PR06-STL
VARMODELDESCRIPTION
Model Description
http://www.orangebox.com/resources/upholstery_systems/upholstery_systems_perimeter
VARMANUFACTURER
Manufacturer
Orangebox
VARFSCFRAME
FSC frame
NO
VARCONTACT
Contact
+44 (0)1443 816604
VARADDRESS
Address
3 East Road, Penallta Industrial Estate, Hengoed, Mid Glamorgan, CF82 7SU
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions