??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Video Mount Products
Description
FRM-125
Bill of material
FRM-125
ORDERNO
FRM-125
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
CATEGORY
category
COPYRIGHT
copyright
Copyright © Video Mount Products
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE_LAST_MODIFIED
date last modified
October 4, 2012
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
Video Mount Products Non-Penetrating Roof Mount with 60" Long, 1.25" Diameter Mast, Concrete Ballasts Not Included
DESIGN_OPTION
design option
-1
EQUIPMENT_ABBREVIATION
equipment abbreviation
NPSM
EQUIPMENT_NUMBER
equipment number
FAMILY_NAME
family name
FAMILY_VERSION
family version
1.0.0
HEIGHT
height
60.000
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Video Mount Products
MASSUNIT
massunit
1
MODEL
model
FRM-125
MODEL_DISCLAIMER
model disclaimer
Contact Video Mount Products for more information
OMNICLASS_NUMBER
omniclass number
23.40.90.11
OMNICLASS_TITLE
omniclass title
Information Display Specialties
ORIGINAL_CREATION_DATE
original creation date
October 4, 2012
PART_DESCRIPTION
part description
Video Mount Products Non-Penetrating Roof Mount with 60" Long, 1.25" Diameter Mast, Concrete Ballasts Not Included
PART_NUMBER
part number
FRM-125
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.videomount.com/pages/Satellite-and-Antenna-Mounts-and-Accessories/FRM-Series/152
PRODUCT_MATERIAL
product material
PROVIDE_FEEDBACK
provide feedback
https://www.surveymonkey.com/s/NZX6685
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHIPPING_WEIGHT
shipping weight
29
SHOW_BALLASTS
show ballasts
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.videomount.com/
WEIGHT
weight
28
WIDTH
width
35.250
WORK_PLANE_BASED
work plane-based
1
Z_MAST_HEIGHT
z mast height
60.000
Z_MAST_RADIUS
z mast radius
0.625
NAME
name
FRM-125
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions