??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Empresa
Ciclodagua
Descrição:
Freio Aerador
Lista de peças
ø 150mm
ORDERNO
VAR100
100
VAR150
150
VAR200
200
VAR50
50
ALTURA
altura
ALWAYS_VERTICAL
always vertical
1
COMPRIMENTO
comprimento
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DI_METRO___4MM
diâmetro + 4mm
HOST
host
0
ISCUSTOM
iscustom
0
K_COEFFICIENT
k coefficient
0
LARGURA
largura
LOSS_METHOD
loss method
0
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.45.00.00
OMNICLASS_TITLE
omniclass title
Sanitary, Laundry, and Cleaning Equipment
PART_TYPE
part type
9
RAIO_FURO_MAIOR
raio furo maior
20.000
RAIO_FURO_MENOR
raio furo menor
5.000
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
USE_ANNOTATION_SCALE
use annotation scale
VAZIO
vazio
-40
VAZ_O
vazão
VERSION
version
2018
WORK_PLANE_BASED
work plane-based
0
VAR_
ø
MANUFACTURER
manufacturer
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions