??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Connect Tech
Description
FreeFormPCI-104
Bill of material
0BOSFZM9G
ORDERNO
0BOSFZM9G
COMPATIBILITY
compatibility
PCI-104
CONNECTORS
connectors
2x RJ-45, Dual 2×5 0.100” headers (serial), One 1×6 0.100” header (flash programming), One 2×40 0.050 x 0.100” header (general IO)
DIMENSIONS
dimensions
PC104 Compliant
ETHERNET
ethernet
100Base-TX, 2 x 10Base-T
HUMIDITY
humidity
95% non-condensing
INPUT_CLOCK
input clock
100 MHz
IO
io
64 single ended signals or 32 LVDS pairs
MEMORY
memory
128MB RAM, 8MB Flash
OPERATING_SYSTEM
operating system
QNX
OPERATING_TEMPERATURE
operating temperature
-40°C to +85°C (-40°F to +185°F)
POWER_REQUIREMENTS
power requirements
+5V
PROGRAMMABLE_FPGA
programmable fpga
Xilinx multi-platform Virtex-5 (LXT or FXT)
SERIAL
serial
2x RS-485
NAME
name
0BOSFZM9G
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions