??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 9
HELP_VARIABLE
Company
Clark Dietrich
Description
Framing clip swiftclip le series
Bill of material
framing_clip_swiftclip_le_series_clarkdietrich_swiftclip_le683_HI
VARIANTNAME
VARIANTLOD
HI
CDBSMR4POSTCONSUMER
CDBS MR 4 Post-Consumer
25.5% min.
CDBSMR4PRECONSUMER
CDBS MR 4 Pre-Consumer
6.8% min.
CDBSMR5REGIONALMATERIALS
CDBS MR 5 Regional Materials
CDBS operates regional plants nationwide
CDBSMR2CONSTRUCTIONWASTE
CDBS MR 2 Construction Waste
Steel is 100% recyclable
CDBSLEEDINFO
CDBS LEED Info
http://www.clarkdietrich.com/services/leed-services
DEFAULTELEVATION
Default Elevation
0.000 INCH
SPACINGHOLE
SpacingHole
LENGTH
Length
INCH
LEG1
Leg1
3.000 INCH
LEG2
Leg2
1.500 INCH
DISTHOLE
DistHole
1.000 INCH
SPECIFICATIONS
Specifications
http://www.clarkdietrich.com/support-tools/architectural-specifications
MODEL
Model
ClarkDietrich SwiftClip LE-Series
URL
http://www.clarkdietrich.com/products/rigid-connections/swiftclip-l-series-clip-angles/swiftclip-150x300-l-series
TYPECOMMENTS
Type Comments
ClarkDietrich Rigid Clip
MANUFACTURER
Manufacturer
ClarkDietrich Building Systems
KEYNOTE
Keynote
05.40.00
GAUGE
Gauge
DESIGNTHICKNESS
Design Thickness
DESCRIPTION
Description
Rigid Clip
PRODUCTSUBMITTALSHEET
Product Submittal Sheet
http://submittalpro.clarkdietrich.com/dyn_pdf/%7B%22pdf_type%22%3A%22individual_product%22%2C%22project_product_code%22%3A%22product%7Crigid_clips~product_code%7CLE683%22%7D/CD_LE683.pdf
CLARKDIETRICHBUILDINGSYSTEMSURL
ClarkDietrich Building Systems URL
http://www.clarkdietrich.com
CDBSTECHSUPPORT
CDBS Tech Support
http://www.clarkdietrich.com/services/technical-services
CDBSCODEAPPROVALSMSDS
CDBS Code Approvals & MSDS
http://www.clarkdietrich.com/support-tools/support-docs
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions