??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
TURF Design
Description
Fractal
Bill of material
IP8XH2T19
ORDERNO
IP8XH2T19
VAR15_16_T_GRID
15/16 t-grid
0
VAR9_16_T_GRID
9/16 t-grid
0
ABOVE_CONNECTION
above connection
TBC
ACOUSTICS___NRC
acoustics - nrc
ASTM C423-17: Type J Mounting
ACTUAL_CABLE_LENGTH
actual cable length
3
ALIGNMENT_LINES
alignment lines
1
ASSEMBLY_CODE
assembly code
C3030200
C_CABLE
c cable
0
C_THREADED_ROD
c threaded rod
0
CABLE
cable
0
COPYRIGHT
copyright
Copyright © 2021 TURF
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DECK
deck
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
0.625
DESCRIPTION
description
Fractal is an elegant cloud system that fills the ceiling with dynamic tessellations. Each triangular module is faceted, building a powerful aesthetic with visual depth. Organized in a seamless whole, punctuated with openings, or grouped in clusters, Fractal transforms large volumes of space with a visually stunning and acoustically performative assembly.
DESIGN_OPTION
design option
-1
FINISH_NOTES
finish notes
Panel Finish is the scheduled finish. Contact TURF for multiple colors on Fractal clouds and coordination of drawings.
FIRE_RATING
fire rating
ASTM E-84 – Class A
HOST
host
5
INSTRUCTION_SHEET_LINK
instruction sheet link
https://turf.design/acoustic-design-and-installation/
KEYNOTE
keynote
09 51 00
LENGTH
length
3
MANUFACTURER
manufacturer
TURF Design
MANUFACTURER_ADDRESS
manufacturer address
2737 W Diversey Ave, Chicago, IL 60647
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
844.TURF.OMG
MASSUNIT
massunit
1
MATERIAL
material
9 mm PET felt board
MODEL
model
FRACTAL
MOUNTING_CABLE_LENGTHS
mounting cable lengths
3
OFFSET_FROM_SURFACE
offset from surface
1
OMNICLASS_NUMBER
omniclass number
23.35.70.24.11
OMNICLASS_TITLE
omniclass title
Suspended Ceilings
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://cdn.brandfolder.io/IHYOCI8V/as/q7d2i7-95mxvk-3wj9xq/TURF_Fractal_Cutsheet.pdf
PRODUCT_NAME
product name
FRACTAL CLOUD
PRODUCT_PAGE_URL
product page url
https://turf.design/fractal/
RECYCLED_CONTENT_PERCENTAGE
recycled content percentage
60%
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUPPORT_PHONE
support phone
(224) 699-9545
SUSPENSION_SYSTEM
suspension system
TBC
THICKNESS
thickness
0.030
THREADED_ROD
threaded rod
0
TOTAL_OFFSET
total offset
1.259
UNISTRUT
unistrut
0
URL
url
https://turf.design/
VERSION
version
2019-v1.0b
WIDTH
width
3
NAME
name
ATTMS89YU
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions