??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bifold
Description
FP15S10432S77A-24D30
Bill of material
FP15S10432S77A-24D30
ORDERNO
FP15S10432S77A-24D30
DESCRIPTION
description
Model Code Solenoid Valve, Max Valve Pressure High pressure pilot stage solenoid valve, 345bar, 15 litres per min, Connections 14 body ported, Valve Configuration 3 way, 2 position, O-ring Material Nitrile -30C to +130C, Valve Configuration Normally Closed, Solenoid Ex d, Solenoid Approval ATEXIECEx Dual CertifiedLabelled, VoltageResistance 24VDC, Options Auto Reset, Power 3.0 Watts, Cable Entry M20 x 1.5 Cable Entry, Option Standard, Thread Form NPT Ports, Pilot Option Internal Pilot, Sub-Base NA. Alternative options are available through our Product Configurator. Please contact us for more information on this product range or to request a quote. We'd be happy to discuss your requirements and provide you with further details.
MAIN_CONNECTION_SIZE
main connection size
14 NPT
MAX_PRESSURE__BAR_
max pressure (bar)
345
NAME
name
FP15S10432S77A-24D30
VALVE_TYPE
valve type
Indirect Acting Solenoid
WEIGHT__KG_
weight (kg)
3.40
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions