??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bifold
Description
FP100SH0M32S77A-24D30[M141]
Bill of material
FP100SH0M32S77A-24D30[M141]
ORDERNO
FP100SH0M32S77A-24D30[M141]
DESCRIPTION
description
Model Code Solenoid Valve 100 lpm, Operator 32-70 bar Pilot, Connections Subbase mounting, Configuration 3-way, 2-position, O-ring Material Nitrile -20°C to +130°C, Solenoid Ex d, Solenoid Approval ATEXIECEx Dual CertifiedLabelled, VoltageResistance 24VDC, Options Auto Reset, Power 3.0 Watts, Cable Entry M20 x 1.5 Cable Entry entry, Thread Form NA, Manifold 3 Way 2 Position Manifold 12 NPT. Alternative options are available through our Product Configurator. Please contact us for more information on this product range or to request a quote. We'd be happy to discuss your requirements and provide you with further details.
MAIN_CONNECTION_SIZE
main connection size
12 NPT
MAX_PRESSURE__BAR_
max pressure (bar)
250
NAME
name
FP100SH0M32S77A-24D30[M141]
VALVE_TYPE
valve type
Indirect Acting Solenoid
WEIGHT__KG_
weight (kg)
8.69
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions