??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bifold
Description
FP100H1AM32S[M141]
Bill of material
FP100H1AM32S[M141]
ORDERNO
FP100H1AM32S[M141]
DESCRIPTION
description
Model Code Interface valve, 100 lpm, Operator 80-170 bar Pilot, Connections Subbase mounting, Configuration 3-way, 2-position, O-ring Material Nitrile -20°C to +130°C, Thread Form NA, Manifold 3 Way 2 Position Manifold 12 NPT. Alternative options are available through our Product Configurator. Please contact us for more information on this product range or to request a quote. We'd be happy to discuss your requirements and provide you with further details.
MAIN_CONNECTION_SIZE
main connection size
12 NPT
MAX_PRESSURE__BAR_
max pressure (bar)
250
NAME
name
FP100H1AM32S[M141]
VALVE_TYPE
valve type
High Pressure Pilot
WEIGHT__KG_
weight (kg)
5.85
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions