??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Video Mount Products
Description
FP-XMWAB
Bill of material
FP-XMWAB
ORDERNO
FP-XMWAB
ACCEPTABLE_FLAT_PANEL_SIZES
acceptable flat panel sizes
Most 32 In. - 52 In. Flat Panels
ADJUSTABLE_LIST
adjustable list
±3°
ADJUSTABLE_ROTATION_AT_PANEL
adjustable rotation at panel
45°
ADJUSTABLE_TILT
adjustable tilt
0° to 15°
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
CABLE_MANAGEMENT_METHODS
cable management methods
Clip based cable management system
CATEGORY
category
COPYRIGHT
copyright
Copyright © Video Mount Products
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE_LAST_MODIFIED
date last modified
October 4, 2012
DEFAULT_ELEVATION
default elevation
48.000
DEPTH
depth
16.300
DEPTH_ADJUSTMENT
depth adjustment
5.3 In. - 16.3 In.
DEPTH_ADJUSTMENT_ACTUAL
depth adjustment actual
7.060
DEPTH_ADJUSTMENT_DESIRED
depth adjustment desired
7.060
DESCRIPTION
description
Video Mount Products Extra Medium Flat Panel Articulating Wall Mount for most 32 In. - 52 In. flat panels
DESIGN_OPTION
design option
-1
DISTANCE_FROM_BACK_OF_PANEL_TO_WALL
distance from back of panel to wall
16.300
EQUIPMENT_ABBREVIATION
equipment abbreviation
AWM
EQUIPMENT_NUMBER
equipment number
FAMILY_NAME
family name
FAMILY_VERSION
family version
1.0.0
FLAT_PANEL_COMPATIBILITY_TOOL
flat panel compatibility tool
HAS_SNAP_LOCATIONS
has snap locations
1
HEIGHT
height
21.250
HEIGHT_MAXIMUM
height maximum
20.800
HOST
host
0
KEYNOTE
keynote
LOAD_CAPACITY
load capacity
130
MANUFACTURER
manufacturer
Video Mount Products
MASSUNIT
massunit
1
MAXIMUM_HOLE_PATTERN
maximum hole pattern
800mm x 500mm
MODEL
model
FP-XMWAB
MODEL_DISCLAIMER
model disclaimer
Contact Video Mount Products for more information
OMNICLASS_NUMBER
omniclass number
23.40.90.11
OMNICLASS_TITLE
omniclass title
Information Display Specialties
ORIGINAL_CREATION_DATE
original creation date
October 4, 2012
PART_DESCRIPTION
part description
Video Mount Products Extra Medium Flat Panel Articulating Wall Mount for most 32 In. - 52 In. flat panels
PART_NUMBER
part number
FP-XMWAB
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.videomount.com/pages/Flat-Panel-Mounts/Articulating-Wall-Mounts/FP-XMWAB/239
PRODUCT_MATERIAL
product material
PROVIDE_FEEDBACK
provide feedback
https://www.surveymonkey.com/s/NZX6685
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SECURITY_MEASURES
security measures
Mounting rails accept padlocks
SHARED
shared
0
SHIPPING_WEIGHT
shipping weight
33
TILT_ANGLE_ACTUAL
tilt angle actual
0
TILT_ANGLE_DESIRED
tilt angle desired
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.videomount.com/
WEIGHT
weight
27.500
WIDTH
width
33.650
WIDTH_ADJUSTMENT_ACTUAL
width adjustment actual
17
WIDTH_ADJUSTMENT_DESIRED
width adjustment desired
17
WORK_PLANE_BASED
work plane-based
1
Z_ARM_ADJUSTMENT_WIDTH
z arm adjustment width
4.610
Z_MOUNTING_DEPTH_ACTUAL
z mounting depth actual
6.000
Z_MOUNTING_WIDTH
z mounting width
17
Z_TILT_ANGLE
z tilt angle
90
NAME
name
FP-XMWAB
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions