??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Fisher & Paykel
Description
FP_TheKitchenTools_OM36_MicrowaveOven_480
Bill of material
Fisher & Paykel - Combination Microwave Oven with lower trim OM36NDXB1
IDENT
Fisher & Paykel - Combination Microwave Oven with lower trim OM36NDXB1
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BODY
body
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
60cm Built-in Combination Microwave Oven with lower trim
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FEATURES
features
HOST
host
2
KEYNOTE
keynote
MANUFACTURER
manufacturer
Fisher & Paykel
MASSUNIT
massunit
1
MODEL
model
OM36NDXB1
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PANEL
panel
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.fisherpaykel.com
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions