??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Fisher & Paykel
Description
FP_TheKitchenTools_CG903DNGGB1_Cooktop
Bill of material
Fisher & Paykel 90cm Gas on Glass Cooktop CG903DNGGB1
IDENT
Fisher & Paykel 90cm Gas on Glass Cooktop CG903DNGGB1
ASSEMBLY_CODE
assembly code
BURNERS
burners
BUSSING
bussing
BUTTONS
buttons
CATEGORY
category
CIRCUIT_NAMING
circuit naming
0
CIRCUIT_PREFIX
circuit prefix
CIRCUIT_PREFIX_SEPARATOR
circuit prefix separator
COOKTOP
cooktop
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.200
DEPTH
depth
450
DESCRIPTION
description
Fisher & Paykel 90cm Gas on Glass Cooktop CG903DNGGB1
DESIGN_OPTION
design option
-1
DISTRIBUTION_SYSTEM
distribution system
ENCLOSURE
enclosure
FAMILY_NAME
family name
FEED
feed
GROUND_BUS
ground bus
0
HEIGHT
height
64
HOST
host
5
KEYNOTE
keynote
MAINS
mains
0
MAINS_TYPE
mains type
MANUFACTURER
manufacturer
Fisher & Paykel
MASSUNIT
massunit
1
MAX__1_POLE_BREAKERS
max #1 pole breakers
0
MCB_RATING
mcb rating
0
MODEL
model
CG903DNGGB1
MODIFICATIONS
modifications
MOUNTING
mounting
NEUTRAL_BUS
neutral bus
0
NEUTRAL_RATING
neutral rating
0
OMNICLASS_NUMBER
omniclass number
23.40.40.00
OMNICLASS_TITLE
omniclass title
Food Service Equipment and Furnishings
PANEL_CONFIGURATION
panel configuration
1
PANEL_NAME
panel name
PART_TYPE
part type
14
PLATES
plates
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHORT_CIRCUIT_RATING
short circuit rating
SUBFEED_LUGS
subfeed lugs
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.fisherpaykel.com/cn/kitchen/cooking-appliances/cooktops/CG903DNGGB1/
VOLTAGE
voltage
WATTAGE
wattage
WIDTH
width
900
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions