??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Video Mount Products
Description
FP-SFB
Bill of material
FP-SFB
ORDERNO
FP-SFB
ACCEPTABLE_FLAT_PANEL_SIZES
acceptable flat panel sizes
Most 10 In. - 30 In. Flat Panels
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
CABLE_MANAGEMENT_METHODS
cable management methods
none
CATEGORY
category
COPYRIGHT
copyright
Copyright © Video Mount Products
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE_LAST_MODIFIED
date last modified
October 4, 2012
DEFAULT_ELEVATION
default elevation
48.000
DEPTH
depth
0.500
DESCRIPTION
description
Small Flush Mount for most 10 in.- 30 in. Flat Panels
DESIGN_OPTION
design option
-1
DISTANCE_FROM_BACK_OF_PANEL_TO_WALL
distance from back of panel to wall
0.500
EQUIPMENT_ABBREVIATION
equipment abbreviation
WM
EQUIPMENT_NUMBER
equipment number
FAMILY_NAME
family name
FAMILY_VERSION
family version
1.0.0
FLAT_PANEL_COMPATIBILITY_TOOL
flat panel compatibility tool
HAS_SNAP_LOCATIONS
has snap locations
1
HEIGHT
height
8.500
HOST
host
0
KEYNOTE
keynote
LOAD_CAPACITY
load capacity
50
MANUFACTURER
manufacturer
Video Mount Products
MASSUNIT
massunit
1
MAXIMUM_HOLE_PATTERN
maximum hole pattern
200mm x 200mm
MODEL
model
FP-SFB
MODEL_DISCLAIMER
model disclaimer
Contact Video Mount Products for more information
OMNICLASS_NUMBER
omniclass number
23.40.90.11
OMNICLASS_TITLE
omniclass title
Information Display Specialties
ORIGINAL_CREATION_DATE
original creation date
October 4, 2012
PART_DESCRIPTION
part description
Small Flush Mount for most 10 in.- 30 in. Flat Panels
PART_NUMBER
part number
FP-SFB
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.videomount.com/pages/Flat-Panel-Mounts/Flush-Wall-Mounts/FP-SFB/196
PRODUCT_MATERIAL
product material
PROVIDE_FEEDBACK
provide feedback
https://www.surveymonkey.com/s/NZX6685
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SECURITY_MEASURES
security measures
Utilizes tamper resistant screws
SHARED
shared
0
SHIPPING_WEIGHT
shipping weight
3.000
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.videomount.com/
WEIGHT
weight
2.100
WIDTH
width
8.500
WORK_PLANE_BASED
work plane-based
1
Z_ORIENTATION
z orientation
90
NAME
name
FP-SFB
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions