??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Video Mount Products
Description
FP-LDSB
Bill of material
FP-LDSB
ORDERNO
FP-LDSB
ACCEPTABLE_FLAT_PANEL_SIZES
acceptable flat panel sizes
Most 32 In. - 63 In. Flat Panels (in Portrait or Landscape)
ADJUSTABLE_TILT
adjustable tilt
-5° to +15° ( Lockable at 5° Increments)
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
CABLE_MANAGEMENT_METHODS
cable management methods
none
CATEGORY
category
COPYRIGHT
copyright
Copyright © Video Mount Products
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE_LAST_MODIFIED
date last modified
October 4, 2012
DEFAULT_ELEVATION
default elevation
48.000
DEPTH
depth
2.500
DESCRIPTION
description
Video Mount Products Extendable Digital Sinage Mount, with 1 Wall Plate Extension Removed
DESIGN_OPTION
design option
-1
DISTANCE_FROM_BACK_OF_PANEL_TO_WALL
distance from back of panel to wall
2.600
EQUIPMENT_ABBREVIATION
equipment abbreviation
FPWM
EQUIPMENT_NUMBER
equipment number
FAMILY_NAME
family name
FAMILY_VERSION
family version
1.0.0
FLAT_PANEL_COMPATIBILITY_TOOL
flat panel compatibility tool
HAS_END_CAP_ON_LEFT
has end cap on left
1
HAS_END_CAP_ON_RIGHT
has end cap on right
1
HAS_EXTENSIONS
has extensions
1
HAS_SNAP_LOCATIONS
has snap locations
1
HEIGHT
height
33
HOST
host
0
KEYNOTE
keynote
LOAD_CAPACITY
load capacity
180
MANUFACTURER
manufacturer
Video Mount Products
MASSUNIT
massunit
1
MAXIMUM_HOLE_PATTERN
maximum hole pattern
810mm x 530mm
MODEL
model
FP-LDSB
MODEL_DISCLAIMER
model disclaimer
Contact Video Mount Products for more information
OMNICLASS_NUMBER
omniclass number
23.40.90.11
OMNICLASS_TITLE
omniclass title
Information Display Specialties
ORIGINAL_CREATION_DATE
original creation date
October 4, 2012
PART_DESCRIPTION
part description
Video Mount Products Extendable Digital Sinage Mount, with 1 Wall Plate Extension Removed
PART_NUMBER
part number
FP-LDSB
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.videomount.com/pages/Flat-Panel-Mounts/Flush-w--Tilt-Wall-Mounts/FP-LDSB/201
PRODUCT_MATERIAL
product material
PROVIDE_FEEDBACK
provide feedback
https://www.surveymonkey.com/s/NZX6685
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SECURITY_MEASURES
security measures
none
SHARED
shared
0
SHIPPING_WEIGHT
shipping weight
20
TILT_ANGLE_ACTUAL
tilt angle actual
0
TILT_ANGLE_DESIRED
tilt angle desired
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.videomount.com/
WEIGHT
weight
15.850
WIDTH
width
26.640
WIDTH_ADJUSTMENT_ACTUAL
width adjustment actual
14.640
WIDTH_ADJUSTMENT_DESIRED
width adjustment desired
14.640
WORK_PLANE_BASED
work plane-based
1
Z_ANGLE_ACTUAL
z angle actual
90
Z_ANGLE_INTEGER
z angle integer
0
Z_END_CAP_OFFSET_LEFT
z end cap offset left
1.320
Z_END_CAP_OFFSET_RIGHT
z end cap offset right
1.320
Z_SECTION_COUNT
z section count
2
Z_SECTION_WIDTH
z section width
24.000
NAME
name
FP-LDSB
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions