??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Fuse Furniture
Description
Four Us WallPod Ear®
Bill of material
Four Us WallPod Ear®
ORDERNO
Four Us WallPod Ear®
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Movable
AUTHOR
author
Diane Butterworth Ltd
BARCODE
barcode
n/a
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
Pr_40_30_20_65:Privacy screens
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Defined by material specified
CONSTITUENTS
constituents
n/a
CONTACTFAXNUMBER
contactfaxnumber
01604 674673
CONTACTTELEPHONENUMBER
contacttelephonenumber
01604 674674
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Four®US Wall ear
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
Years
EXPECTEDLIFE
expectedlife
5
FAMILY_NAME
family name
FEATURES
features
Four®US Wall is the perfect solution for a touchdown area. The design is invitingly shaped to bring you comfort and privacy so that you can sit or stand undistracted.
FINISH
finish
Upholstered
FIRERATING
firerating
n/a
GRADE
grade
n/a
HOST
host
1
IFCEXPORTAS
ifcexportas
IfcFurnishingElementType
IFCEXPORTTYPE
ifcexporttype
SCREEN
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
ISCAVESCREEN
iscavescreen
0
ISEARSCREEN
isearscreen
1
KEYNOTE
keynote
FUW/EA
MAINCOLOR
maincolor
Defined by material specified
MANUFACTURER
manufacturer
Ocee Design
MANUFACTURERADDRESSUK
manufactureraddressuk
Design House, Caswell Road, Brackmills Industrial Estate, Northampton, NN4 7PW
MANUFACTURERNAME
manufacturername
Ocee Design
MANUFACTURERURL
manufacturerurl
http://www.oceedesign.com/
MASSUNIT
massunit
1
MATERIAL
material
Nano laminate 21mm table tops with impact resistant ABS edges
MODEL
model
FUW/EA
MODELNUMBER
modelnumber
FUW/EA
MODELREFERENCE
modelreference
Four®US Wall ear
MTRL_SCREENFINISH
mtrl_screenfinish
MTRL_TOPFINISH
mtrl_topfinish
NAME
name
Four Us WallPod Ear®
NBSDESCRIPTION
nbsdescription
Privacy screen system
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
25-05-60/165
NBSTYPEID
nbstypeid
n/a
NOMINALHEIGHT
nominalheight
300
NOMINALLENGTH
nominallength
500
NOMINALWIDTH
nominalwidth
1500
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
http://www.oceedesign.com/product/landscape-fourus-wall
REPLACEMENTCOST
replacementcost
0.00
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangular
SHARED
shared
0
SIZE
size
W 1500mm x D 500mm x H 300mm
STYLE
style
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
Four®US Wall ear
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015DESCRIPTION
uniclass2015description
Privacy screens
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_30_20_65
UNICLASS2015VERSION
uniclass2015version
Products v1.3
URL
url
http://www.oceedesign.com/
VERSION
version
1
WALLTHICKNESSFITTENON
wallthicknessfittenon
0
WARRANTYDESCRIPTION
warrantydescription
Our product quality and reliability is exceptionally high enabling us to provide a minimum 5 year warranty for normal use on all our products
WARRANTYDURATIONLABOR
warrantydurationlabor
5
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WITHWALLDISTANCE
withwalldistance
0
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions