??
Crawled Part

이 카탈로그는 자동으로 크롤링됩니다. 선택한 부품은 STEP포맷에서만 사용할 수 있습니다. 만일 사용 가능한 모든 형식을 원하시면 제조업체에 연락해 드리겠습니다.

내 데이터가 카탈로그 잠재 고객에게 전송 될 수 있음에 동의합니다.
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Fuse Furniture
Description
Four Cast2 Lounge®
Bill of material
Four Cast2 Lounge®
ORDERNO
Four Cast2 Lounge®
VAR_AUTHOR
_author
Diane Butterworth
VAR_BIMSPEC_GUID
_bimspec_guid
0
VAR_CURRENT_REVISION
_current revision
1
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Movable
AUTHOR
author
Diane Butterworth
BARCODE
barcode
n/a
CATEGORY
category
Pr_40_50_12_48:Lounge chairs
CLASSIFICATIONNAME
classificationname
Uniclass2015
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
n/a
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
550
DESCRIPTION
description
FourCast Lounge Fully Upholstered Aluminium 4 Star Base Chair with Return.
DESIGN_OPTION
design option
-1
DOCUMENTATIONCERTIFICATES
documentationcertificates
http://www.oceedesign.com/resources/
DOCUMENTATIONINSTALLATIONGUIDE
documentationinstallationguide
http://www.oceedesign.com/resources/
DOCUMENTATIONLITERATURE
documentationliterature
http://www.oceedesign.com/resources/
DOCUMENTATIONTECHNICAL
documentationtechnical
http://www.oceedesign.com/resources/
DURATIONUNIT
durationunit
Years
EXPECTEDLIFE
expectedlife
5
FAMILY_NAME
family name
FEATURES
features
Excellent Seating Comfort, Return Mechanism, Freefloat in Seat/Back
FINISH
finish
n/a
FIRERATING
firerating
0
FIRERATINGNOTE
fireratingnote
Fabric type will determine fire rating. Please complete 'FireRating' Parameter once selection has been made.
GRADE
grade
LOMD4
HEIGHT
height
810.000
HOST
host
0
INSTALLATIONDATE
installationdate
n/a
KEYNOTE
keynote
Pr_40_50_12_48
MANUFACTURER
manufacturer
Ocee Design
MANUFACTURERADDRESS
manufactureraddress
Design House, Caswell Road, Brackmills Industrial Estate, Northampton, NN4 7PW
MANUFACTURERTELEPHONE
manufacturertelephone
+44 (0) 1604 674674
MASSUNIT
massunit
1
MATERIAL
material
Powder Coated Frames in a Range of Colours, Inno Lounge Tablet Laminated Playwood, Coated with Miro Powder Lacquer with Chrome Arms.
MODEL
model
FCL01
MODELNUMBER
modelnumber
FCL01
MODELREFERENCE
modelreference
Chair
MTRL_CHAIRUPHOLSTERY
mtrl_chairupholstery
MTRL_FRAMEFINISH
mtrl_framefinish
MTRL_TABLETFINISH
mtrl_tabletfinish
NAME
name
Four Cast2 Lounge®
NBSDESCRIPTION
nbsdescription
n/a
NBSNOTE
nbsnote
n/a
NBSOBJECTNAME
nbsobjectname
FourCast Lounge Fully Upholstered Aluminium 4 Star Base Chair with Return.
NBSREFERENCE
nbsreference
Pr_40_50_12_48
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCTINFORMATION
productinformation
http://www.oceedesign.com/meeting-conference-and-cafe/p/88/desc/fourcast-lounge/
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
1
ROOM_CALCULATION_POINT
room calculation point
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Square
SHARED
shared
1
SIZE
size
W 520 x D 550 x H 810
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
Min 100% recyclable (Excluding Upholstery)
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
FourCast Lounge Fully Upholstered Aluminium 4 Star Base Chair with Return.
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPENAME
typename
FourCast Lounge Fully Upholstered Aluminium 4 Star Base Chair with Return.
URL
url
http://www.oceedesign.com/
WARRANTYDESCRIPTION
warrantydescription
5 year labour and part warranty
WARRANTYDURATIONLABOR
warrantydurationlabor
5
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYSTARTDATE
warrantystartdate
n/a
WIDTH
width
520
WITH_WRITING_TABLET
with writing tablet
0
WORK_PLANE_BASED
work plane-based
0
미리보기 - 생성
프리뷰
포맷
파일
3D
2D

내장 된 사용자 작업