??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Fuse Furniture
Description
Four Cast2 Evo®
Bill of material
Four Cast2 Evo®
ORDERNO
Four Cast2 Evo®
VAR_AUTHOR
_author
Diane Butterworth
VAR_BIMSPEC_GUID
_bimspec_guid
0
VAR_CURRENT_REVISION
_current revision
1
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Movable
AUTHOR
author
Diane Butterworth
BARCODE
barcode
n/a
CASTORS
castors
1
CATEGORY
category
Pr_40_50_12_51:Meeting room chairs
CLASSIFICATIONNAME
classificationname
Uniclass2015
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
n/a
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
510
DESCRIPTION
description
FourCast Evo, Armchair with Castors, Fully Upholstered
DESIGN_OPTION
design option
-1
DOCUMENTATIONCERTIFICATES
documentationcertificates
http://www.oceedesign.com/resources/
DOCUMENTATIONINSTALLATIONGUIDE
documentationinstallationguide
http://www.oceedesign.com/resources/
DOCUMENTATIONLITERATURE
documentationliterature
http://www.oceedesign.com/resources/
DOCUMENTATIONTECHNICAL
documentationtechnical
http://www.oceedesign.com/resources/
DURATIONUNIT
durationunit
Years
EXPECTEDLIFE
expectedlife
5
FAMILY_NAME
family name
FEATURES
features
Excellent Seating Comfort, Swivel Base with Freefloat Seat/Back, Return Mechanism Option.
FINISH
finish
n/a
FIRERATING
firerating
0
FIRERATINGNOTE
fireratingnote
Fabric type will determine fire rating. Please complete 'FireRating' Parameter once selection has been made.
GLIDES
glides
0
GRADE
grade
LOMD4
HEIGHT
height
840
HOST
host
0
INSTALLATIONDATE
installationdate
n/a
KEYNOTE
keynote
Pr_40_50_12_51
MANUFACTURER
manufacturer
Ocee Design
MANUFACTURERADDRESS
manufactureraddress
Design House, Caswell Road, Brackmills Industrial Estate, Northampton, NN4 7PW
MANUFACTURERTELEPHONE
manufacturertelephone
+44 (0) 1604 674674
MASSUNIT
massunit
1
MATERIAL
material
Powder Coated Frames in a Range of Colours, Wood Veneer Optional
MODEL
model
FCEAU3
MODELNUMBER
modelnumber
FCEAU3
MODELREFERENCE
modelreference
Chair
MTRL_CHAIRFABRIC
mtrl_chairfabric
MTRL_FRAMEFINISH
mtrl_framefinish
NAME
name
Four Cast2 Evo®
NBSDESCRIPTION
nbsdescription
n/a
NBSNOTE
nbsnote
n/a
NBSOBJECTNAME
nbsobjectname
FourCast Evo, Armchair with Castors, Fully Upholstered
NBSREFERENCE
nbsreference
Pr_40_50_12_51
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCTINFORMATION
productinformation
http://www.oceedesign.com/meeting-conference-and-cafe/p/87/desc/fourcast-evo/
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
1
ROOM_CALCULATION_POINT
room calculation point
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Square
SHARED
shared
1
SIZE
size
W 530 x D 510 x H 840
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
Min 100% recyclable (Excluding Upholstery)
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
FourCast Evo, Armchair with Castors, Fully Upholstered
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPENAME
typename
FourCast Evo, Armchair with Castors, Fully Upholstered
URL
url
http://www.oceedesign.com/
WARRANTYDESCRIPTION
warrantydescription
5 year labour and part warranty
WARRANTYDURATIONLABOR
warrantydurationlabor
5
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYSTARTDATE
warrantystartdate
n/a
WIDTH
width
530
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions