MikroElektronika
Description
Force
Bill of material
Load cell click
ORDERNO
Load cell click
APPLICATIONS
applications
Load Cell click can be used in a wide range of weight measurement applications, but it can be also utilized to measure the strain force applied on shafts, machine parts, and other similar objects, exposed to forces that cause strain
CLICK_BOARD_SIZE
click board size
M (42.9 x 25.4 mm)
COMPATIBILITY
compatibility
mikroBUS
INPUT_VOLTAGE
input voltage
3.3V or 5V
INTERFACE
interface
GPIO
KEY_FEATURES
key features
Low power consumption, dual 24bit ADC differential inputs with low noise programmable gain amplifiers, covering gain ratios from 32x up to 128x, no external excitation voltage required, works with a wide range of standard strain gauge type load cells, and more
ON_BOARD_MODULES
on-board modules
HX711, a specialized 24bit analog to digital converter (ADC), designed for weight scale applications, made by Avia Semiconductor
PWR
pwr
PWR
TB1
tb1
EX+, GND
TB2
tb2
SA+, SA-
TB3
tb3
SB+, SB-
TYPE
type
Force
VCC_SEL
vcc sel
VCC SEL
NAME
name
Load cell click
미리보기 - 생성
프리뷰
포맷
파일
3D
2D

내장 된 사용자 작업