??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Coburn Sliding Systems
Description
Foldaside 410
Bill of material
F2CTE5NR1
ORDERNO
F2CTE5NR1
CLOSURE_TYPE
closure type
Folding
DOOR_MATERIAL
door material
Timber
FITTING_POSITION
fitting position
Top Hung
HEIGHT
height
4200mm
THICKNESS
thickness
44mm - 57mm
WEIGHT
weight
70
WIDTH
width
900mm
NAME
name
F2CTE5NR1
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions