??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
BMP
Description
FOLD UP HANGAR DOORS PACK MEGAPACK
Bill of material
MEGAPACK
ORDERNO
MEGAPACK
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
<None>
BRAND_URL
brand url
http://www.bmpdoors.com/industrial-doors-company/
CLEAR_HEIGHT_GATE
clear height gate
3000
CLEAR_HEIGHT_GATE_CONTROL
clear height gate_control
3000
CLEAR_WIDTH_GATE
clear width gate
3000
CLEAR_WIDTH_GATE_CONTROL
clear width gate_control
3000
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESIGN_COUNTRY
design country
Italy
DESIGN_OPTION
design option
-1
DISTANCE_MOTORE_PANEL
distance motore panel
1786
DISTANCE_MOTORS_FRONT
distance motors front
1268
DISTANCE_MOTORS_SIDE
distance motors side
1601
EDITION_NUMBER
edition number
1
FUNCTION
function
0
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
22800
HEIGHT_HOLE_GATE
height hole gate
5800
HEIGHT_MOTORS_FRONT
height motors front
5910.600
HOST
host
1
IFC_CLASSIFICATION
ifc classification
Door
LEFT_MOTOR_PANEL
left motor panel
0
MANUFACTURER_COUNTRY
manufacturer country
Italy
MANUFACTURER_NAME
manufacturer name
BMP Europe
MASSUNIT
massunit
1
MASTERFORMAT_2014_CODE
masterformat 2014 code
08 11 16
MASTERFORMAT_2014_DESCRIPTION
masterformat 2014 description
Aluminum Doors and Frames
MATERIAL_MAIN
material main
Aluminium
MAX_CLEAR_HEIGHT_GATE
max_clear height gate
25000
MAX_CLEAR_WIDTH_GATE
max_clear width gate
25000
MIN_CLEAR_HEIGHT_GATE
min_clear height gate
2000
MIN_CLEAR_WIDTH_GATE
min_clear width gate
3000
MOTORS_ON_THE_FRONT
motors on the front
1
MOTORS_ON_THE_SIDE__FROM_3M_TO_13_M_WIDTH_
motors on the side (from 3m to 13 m width)
0
NBS_REFERENCE_CODE
nbs reference code
25-30-20-20
NBS_REFERENCE_DESCRIPTION
nbs reference description
Doorset Systems
NOMINAL_HEIGHT
nominal height
0
NOMINAL_WIDTH
nominal width
0
OMNICLASS_CODE
omniclass code
23-17 11 45 17
OMNICLASS_DESCRIPTION
omniclass description
Rapid Opening Doors
OMNICLASS_NUMBER
omniclass number
23.30.10.00
OMNICLASS_TITLE
omniclass title
Doors
OPENING_GATE
opening gate
0
PLACEMENT_2MOTORS_FRONT_CONTROL
placement 2motors front_control
1
PLACEMENT_2MOTORS_SIDE_CONTROL
placement 2motors side_control
0
PLACEMENT_3MOTORS_FRONT_CONTROL
placement 3motors front_control
0
PRODUCT_FAMILY
product family
Doors / Industrial
PRODUCT_GROUP
product group
Fold-up doors - Megaimpack
PRODUCT_GUID
product guid
6ccebd75-dbae-484a-bc39-563181c18cca
PRODUCT_SKU
product sku
MEGAPACK
PRODUCT_URL
product url
http://www.bmpeurope.eu/fold-up-doors-megaimpack.htm
REGION_AFRICA
region africa
AO, BF, BI, BJ, BW, CD, CF, CG, CI, CM, CV, DJ, DZ, EH, ER, ET, GA, GH, GM, GN, GQ, GW, KE, KM, LR, LS, LY, MA, MG, ML, MR, MU, MW, MZ, NA, NE, NG, RE, RW, SC, SD, SH, SL, SN, SO, SS, ST, SZ, TD, TG, TN, TZ, UG, YT, ZA, ZM, ZW
REGION_ANTARCTICA
region antarctica
AQ, BV, GS, HM, TF
REGION_ASIA
region asia
AM, AZ, BD, BN, BT, CC, CN, CX, GE, HK, ID, IN, IO, JP, KG, KH, KP, KR, KZ, LA, LK, MM, MN, MO, MV, MY, NP, PH, PK, SG, TH, TJ, TM, TW, UZ, VN
REGION_EUROPE
region europe
AD, AL, AT, AX, BA, BE, BG, BY, CH, CY, CZ, DE, DK, EE, ES, FI, FO, FR, GB, GG, GI, GR, HR, HU, IE, IM, IS, IT, JE, LI, LT, LU, LV, MC, MD, ME, MK, MT, NL, NO, PL, PT, RO, RS, RU, SE, SI, SJ, SK, SM, UA, VA
REGION_MIDDLE_EAST
region middle east
AE, AF, BH, EG, IL, IQ, IR, JO, KW, LB, OM, PS, QA, SA, SY, TR, YE
REGION_NORTH_AMERICA
region north america
AG, AI, AW, BB, BL, BM, BQ, BS, BZ, CA, CR, CU, CW, DM, DO, GD, GL, GP, GT, HN, HT, JM, KN, KY, LC, MF, MQ, MS, MX, NI, PA, PM, PR, SV, SX, TC, TT, US, VC, VG, VI
REGION_OCEANIA
region oceania
AS, AU, CK, FJ, FM, GU, KI, MH, MP, NC, NF, NR, NU, NZ, PF, PG, PN, PW, SB, TK, TL, TO, TV, UM, WF, WS, VU
REGION_SOUTH_AMERICA
region south america
AR, BO, BR, CL, CO, EC, FK, GF, GY, PE, PY, SR, UY, VE
RIGHT_MOTOR_PANEL
right motor panel
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
TECHNICAL_DESCRIPTION
technical description
https://s3-eu-west-1.amazonaws.com/webmedia-app/technicalSheets/model/IT/15_MegaPack_ITA.pdf
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0
TOTAL_HEIGHT
total height
6000
UNICLASS_1_4_CODE
uniclass 1.4 code
JL20
UNICLASS_1_4_DESCRIPTION
uniclass 1.4 description
Doors
UNICLASS_2_0_CODE
uniclass 2.0 code
SS-25-30-20-20
UNICLASS_2_0_DESCRIPTION
uniclass 2.0 description
Doorset Systems
UNICLASS_2015_CODE
uniclass 2015 code
Pr_30_59_24_04
UNICLASS_2015_NAME
uniclass 2015 name
Automatic revolving doorsets
UNIFORMAT_II_CODE
uniformat ii code
B2030
UNIFORMAT_II_DESCRIPTION
uniformat ii description
Exterior Doors
UNSPSC_CODE
unspsc code
30171503
VERSION
version
2015
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WEIGHT_NET__KG_
weight net (kg)
0
WIDTH
width
20240
WIDTH_HOLE_GATE
width hole gate
3146
NAME
name
FOLD UP HANGAR DOORS PACK MEGAPACK
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions