??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
MikroElektronika
Description
FM
Bill of material
RadioStation click
ORDERNO
AMBIENT_TEMPERATURE
ambient temperature
-20
ANT
ant
APPLICATIONS
applications
Cellular phones, MP3 players, portable media players, wireless speakers, personal computers and any other applications, where audio broadcasting on the small distance is required.
BROADCASTING_FREQUENCY_RANGE
broadcasting frequency range
CLICK_BOARD_SIZE
click board size
M (42.9 x 25.4 mm)
COMPATIBILITY
compatibility
mikroBUS
INPUT_VOLTAGE
input voltage
INTERFACE
interface
KEY_FEATURES
key features
ON_BOARD_MODULES
on-board modules
PWR
pwr
SNR
snr
53
THD
thd
TRANSMIT_EMISSIONS_IN_BAND__76_108_MHZ_
transmit emissions in-band (76–108 mhz)
TYPE
type
FM
NAME
name
AM_BAND_SUPPORT
am band support
FM_BAND_SUPPORT
fm band support
LD1
ld1
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions