??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Keilhauer
Description
Flit Side Stacking Chair Models 3810 3811 3812 3813 3814 3815 3820 3823
Bill of material
Flit Side Stacking Chair Models 3810 3811 3812 3813 3814 3815 3820 3823
ORDERNO
Flit Side Stacking Chair Models 3810 3811 3812 3813 3814 3815 3820 3823
ALWAYS_VERTICAL
always vertical
1
ARM
arm
0
ARM_RADIUS
arm radius
4.000
ARMLESS
armless
1
ARMLESS_RADIUS
armless radius
1.937
ARMS
arms
0
ASSEMBLY_CODE
assembly code
E2020200
AUTHORING_VERSION
authoring version
Autodesk Revit Architecture 2011
CASTER
caster
0
CASTER_ARM
caster arm
0
CASTER_ARMLESS
caster armless
0
CASTER_NOT
caster not
1
CATALOG
catalog
FLIT
CATEGORY
category
COPYRIGHT__
copyright ©
© 2013 Keilhauer, Corp.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Mesh back bar stool; armless
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
H_BAR
h bar
1
H_COUNTER
h counter
0
H_STACKING
h stacking
0
HEIGHT
height
42.500
HOST
host
0
KEILHAUER_FLIT_ARM
keilhauer flit arm
KEILHAUER_FLIT_CASTER
keilhauer flit caster
KEILHAUER_FLIT_COARSE
keilhauer flit coarse
KEILHAUER_FLIT_FRAME
keilhauer flit frame
KEILHAUER_FLIT_GLIDE
keilhauer flit glide
KEILHAUER_FLIT_SEAT_BACK
keilhauer flit seat back
KEILHAUER_FLIT_SEAT_BASE
keilhauer flit seat base
KEYNOTE
keynote
MANUFACTURER
manufacturer
Keilhauer, Corp.
MASSUNIT
massunit
1
MODEL
model
3812
OMNICLASS_NUMBER
omniclass number
23.40.70.14.64.11
OMNICLASS_TITLE
omniclass title
Office Furniture
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.keilhauer.com/products/side-stacking/flit
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
SUPPORT_BAR
support bar
1
SUPPORT_HEIGHT
support height
9
SUPPORT_LENGTH
support length
8.496
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.keilhauer.com/
WORK_PLANE_BASED
work plane-based
0
NAME
name
Flit Side Stacking Chair Models 3810 3811 3812 3813 3814 3815 3820 3823
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D

Embedded user actions