??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
Auswählbare Produkte: 3
HELP_VARIABLE
Company
AutomationDirect
Description
Flexible Pneumatic Tubing & Hoses
Bill of material
HSR14-14N
ORDERNO
BODY_MATERIAL
body material
Nickel-plated brass
BRAND
brand
NITRA
CONNECTION
connection
FITTING_TYPE
fitting type
Hose rigid
FOR_USE_WITH
for use with
GENDER
gender
Male
ITEM
item
Air or water Threaded Fitting
OPERATING_PRESSURE
operating pressure
800 psi
THREAD_MATERIAL
thread material
Nickel-plated brass
THREAD_SEALANT
thread sealant
Yes
NAME
name
Preview - Generation
Vorschau
Formate
Dateien
3D
2D

Embedded user actions