??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Fujitsu
Description
Flexible multi system outdoor general 45kbtu conn right aog
Bill of material
flexible_multi_system_outdoor_general_45kbtu_conn_right_aog__ao_g45lat8
VARIANTNAME
AO*G45LAT8
VOLTAGE
Voltage
230.000
PHASE
Phase
1.000
NUMBEROFPOLES
Number of Poles
2.000
FREQUENCY
Frequency
50.000
AVAILABLEVOLTAGERANGE
Available voltage range
198-264 V
AIRFLOWRATEHEATING
Airflow rate_Heating
4800.000
AIRFLOWRATECOOLING
Airflow rate_Cooling
4650.000
RATEDHEATINGCAPACITY
Rated Heating Capacity
16 kW
RATEDCOOLINGCAPACITY
Rated Cooling Capacity
14 kW
RATEDINPUTPOWERHEATING
Rated Input Power_Heating
5.07 kW
RATEDINPUTPOWERCOOLING
Rated Input Power_Cooling
5.20 kW
CLEARANCEPATTERN12OR3
Clearance Pattern 1 2 or 3
2.000
CLEARANCEOFFSETTOP
Clearance Offset Top
1000.000 mm
CLEARANCEOFFSETRIGHT
Clearance Offset Right
0.000 mm
CLEARANCEOFFSETLEFT
Clearance Offset Left
0.000 mm
CLEARANCEOFFSETFRONT
Clearance Offset Front
500.000 mm
CLEARANCEOFFSETBOTTOM
Clearance Offset Bottom
0.000 mm
CLEARANCEOFFSETBACK
Clearance Offset Back
300.000 mm
ATREARONLY
At rear only
1.000
SOUNDPRESSURELEVELHEATING
Sound pressure level_Heating
58 dB(A)
SOUNDPRESSURELEVELCOOLING
Sound pressure level_Cooling
56 dB(A)
POWERCONNECTIONOFFSETFRONT
Power Connection Offset Front
132.000 mm
WIDTH
Width
970.000 mm
POWERCONNECTIONPROTRUSION
Power Connection Protrusion
30.000 mm
POWERCONNECTIONOFFSETBOTTOM
Power Connection Offset Bottom
111.000 mm
LIQUIDCONNECTIONRADIUS
Liquid Connection Radius
4.76 mm
LIQUIDCONNECTIONOFFSETFRONT
Liquid Connection Offset Front
39.000 mm
LIQUIDCONNECTIONOFFSETBOTTOM
Liquid Connection Offset Bottom
87.000 mm
LIQUIDCONNECTIONDIAMETER
Liquid Connection Diameter
9.52 mm
LEGHEIGHT
Leg Height
21.000 mm
HEIGHT
Height
914.000 mm
GASCONNECTIONRADIUS
Gas Connection Radius
7.94 mm
GASCONNECTIONOFFSETBOTTOM
Gas Connection Offset Bottom
81.000 mm
GASCONNECTIONDIAMETER
Gas Connection Diameter
15.88 mm
GASCONNECTIONOFFSETFRONT
Gas Connection Offset Front
60.000 mm
FANGRILLHEIGHT
Fan Grill Height
24.000 mm
DEPTH
Depth
370.000 mm
CONNECTIONPROTRUSION
Connection Protrusion
30.000 mm
BOLTPITCHWIDTH
Bolt Pitch Width
650.000 mm
BOLTPITCHDEPTH
Bolt Pitch Depth
410.000 mm
SURFACETREATMENTOFHEATEXCHANGER
Surface treatment of heat exchanger
Corrosion resistance(Blue fin)
REFRIGERANTOIL
Refrigerant oil
PVE
REFRIGERANTCHARGE
Refrigerant Charge
3450 g
PIPETYPEOFHEATEXCHANGER
Pipe type of heat exchanger
Crooved H-pin(Copper)
OUTPUTOFFANMOTOR
Output of fan motor
111 W
NUMBEROFCONNECTABLEINDOORUNIT
Number of connectable indoor unit
2 to 8
MOTOROUTPUTOFCOMPRESSOR
Motor output of compressor
2700 W
MAXLENGTHTOTAL
Max. length (Total)
115 m
MAXLENGTHBPIN
Max. length (BP-IN)
15 m
MAXHEIGHTDIFFERENCEBETWEENOUTDOORUNITANDEACHINDOORUNITS
Max. height difference between Outdoor Unit and each Indoor Units
30 m
MAXHEIGHTDIFFERENCEBETWEENINDOORUNITS
Max. height difference between Indoor Units
30 m
MANUFACTURER
Manufacturer
FUJITSU GENERAL LIMITED
MODEL
Model
AO*G45LAT8
URL
http://www.fujitsu-general.com/index.html
REFRIGERANTUSED
Refrigerant Used
R410A
PRODUCTWEIGHT
Product Weight
98 kg
PRODUCTNAME
Product Name
Flexible Multi System
OPERATIONTEMPERATURERANGEHEATING
Operation temperature range_Heating
-15 to 24 C.degree
OPERATIONTEMPERATURERANGECOOLING
Operation temperature range_Cooling
-5 to 46 C.degree
FINPITCHOFHEATEXCHANGER
Fin pitch of heat exchanger
1.3 mm
FANTYPE
Fan type
Propeller
FANMOTORTYPE
Fan Motor Type
DC motor
CRANKCASEHEATEROFCOMPRESSOR
Crankcase heater of Compressor
25 W
COPYRIGHT
Copyright
Copyright©2010-2011 Fujitsu General Limited. All rights reserved.
CONNECTIONPIPEMETHOD
Connection pipe Method
Flare
CONNECTABLEINDOORUNITCAPACITY
Connectable indoor unit capacity
80 to 130 %
COMPRESSORTYPE
Compressor Type
DC TWIN ROTARY
CLEARANCEBACKPATTERN3
Clearance Back Pattern 3
300.000 mm
CLEARANCEBACKPATTERN2
Clearance Back Pattern 2
300.000 mm
CLEARANCEBACKPATTERN1
Clearance Back Pattern 1
150.000 mm
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions