??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Fujitsu
Description
Flexible multi system indoor general 07 18kbtu slim duct ceiling return air back drain ar g
Bill of material
flexible_multi_system_indoor_general_07_18kbtu_slim_duct_ceiling_return_air_back_drain_ar_g__ar_g07_18llta
VARIANTNAME
AR*G07-18LLTA
VOLTAGE
Voltage
230.000
PHASE
Phase
1.000
NUMBEROFPOLES
Number of Poles
2.000
FREQUENCY
Frequency
50.000
AVAILABLEVOLTAGERANGE
Available voltage range
198-264 V
STATICPRESSURERANGE
Static pressure range
0 to 90 Pa
CAPACITY
Capacity
2.0kW Class
CLEARANCEOFFSETTOP
Clearance Offset Top
21.000 mm
CLEARANCEOFFSETRIGHT
Clearance Offset Right
300.000 mm
CLEARANCEOFFSETLEFT
Clearance Offset Left
100.000 mm
CLEARANCEOFFSETFRONT
Clearance Offset Front
0.000 mm
CLEARANCEOFFSETBOTTOM
Clearance Offset Bottom
21.000 mm
CLEARANCEOFFSETBACK
Clearance Offset Back
300.000 mm
SUPPLYAIRCONNECTIONPROTRUSION
Supply Air connection Protrusion
22.000 mm
SUPPLYAIRCONNECTIONOFFSETRIGHT
Supply Air connection Offset Right
26.000 mm
POWERCONNECTIONOFFSETBOTTOM
Power Connection Offset Bottom
71.000 mm
LIQUIDCONNECTIONPROTRUSION
Liquid Connection Protrusion
48.000 mm
HANGINGBOLTPITCHWIDTH
Hanging Bolt Pitch Width
734.000 mm
HANGINGBOLTPITCHDEPTH
Hanging Bolt Pitch Depth
407.000 mm
GASCONNECTIONPROTRUSION
Gas Connection Protrusion
82.000 mm
GASCONNECTIONOFFSETTOP
Gas Connection Offset Top
119.000 mm
CONDENSATEDRAINPUMPCONNECTIONRADIUS
Condensate Drain Pump Connection Radius
13.000 mm
CONDENSATEDRAINPUMPCONNECTIONPROTRUSION
Condensate Drain Pump Connection Protrusion
43.000 mm
CONDENSATEDRAINPUMPCONNECTIONOFFSETTOP
Condensate Drain Pump Connection Offset Top
47.000 mm
CONDENSATEDRAINPUMPCONNECTIONOFFSETBACK
Condensate Drain Pump Connection Offset Back
356.000 mm
CONDENSATEDRAINPUMPCONNECTIONDIAMETER
Condensate Drain Pump Connection Diameter
φ19.4(I.D.)_ φ26.0(O.D)
CONDENSATEDRAINCONNECTIONOFFSETBACK
Condensate Drain Connection Offset Back
249.000 mm
CONDENSATEDRAINCONNECTIONDIAMETER
Condensate Drain Connection Diameter
φ25(I.D.)_ φ32(O.D)
WIDTH
Width
700.000 mm
SUPPLYAIRCONNECTIONWIDTH
Supply Air Connection Width
650.000 mm
SUPPLYAIRCONNECTIONOFFSETTOP
Supply Air Connection Offset Top
19.000 mm
SUPPLYAIRCONNECTIONHEIGHT
Supply Air Connection Height
151.000 mm
RETURNAIRCONNECTIONWIDTH
Return Air Connection Width
587.000 mm
RETURNAIRCONNECTIONOFFSETTOP
Return Air Connection Offset Top
6.6 mm
RETURNAIRCONNECTIONOFFSETLEFT
Return Air Connection Offset Left
11.5 mm
RETURNAIRCONNECTIONHEIGHT
Return Air Connection Height
183.000 mm
POWERCONNECTIONOFFSETRIGHT
Power Connection Offset Right
51.000 mm
LIQUIDCONNECTIONRADIUS
Liquid Connection Radius
3.175 mm
LIQUIDCONNECTIONOFFSETTOP
Liquid Connection Offset Top
89.000 mm
LIQUIDCONNECTIONOFFSETFRONT
Liquid Connection Offset Front
69.000 mm
LIQUIDCONNECTIONDIAMETER
Liquid Connection Diameter
6.35 mm
HEIGHT
Height
198.000 mm
GASCONNECTIONDIAMETER
Gas Connection Diameter
9.52 mm
GASCONNECTIONRADIUS
Gas Connection Radius
4.76 mm
GASCONNECTIONOFFSETFRONT
Gas Connection Offset Front
144.000 mm
DEPTH
Depth
620.000 mm
CONDENSATEDRAINCONNECTIONRADIUS
Condensate Drain Connection Radius
16.000 mm
CONDENSATEDRAINCONNECTIONPROTRUSION
Condensate Drain Connection Protrusion
20.000 mm
CONDENSATEDRAINCONNECTIONOFFSETTOP
Condensate Drain Connection Offset Top
167.000 mm
OPERATIONTEMPERATURERANGEHEATING
Operation temperature range_Heating
16 to 30 C.degree
OPERATIONTEMPERATURERANGECOOLING
Operation temperature range_Cooling
18 to 32 C.degree
OPERATIONHUMIDITYRANGECOOLING
Operation humidity range_Cooling
80 or less
MODEL
Model
AR*G07LLTA
MANUFACTURER
Manufacturer
FUJITSU GENERAL LIMITED
CONNECTIONPIPEMETHOD
Connection pipe Method
Flare
URL
http://www.fujitsu-general.com/index.html
REFRIGERANTUSED
Refrigerant Used
R410A
PRODUCTWEIGHT
Product Weight
17 kg
PRODUCTNAME
Product Name
Flexible Multi System
COPYRIGHT
Copyright
Copyright©2010-2011 Fujitsu General Limited. All rights reserved.
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions